Menu Search

Tapered Plugs With Ring Tab PCR

In production

Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability H d2 Thread Size d1 View
Request the lead time here
11.0 mm
21.5 mm
19.0 mm
Request the lead time here
12.0 mm
35.5 mm
32.0 mm
Request the lead time here
11.0 mm
23.5 mm
21.0 mm
Request the lead time here
12.0 mm
51.0 mm
48.5 mm
Request the lead time here
10.0 mm
20.0 mm
GAS 1/2"
18.0 mm
Request the lead time here
9.5 mm
11.5 mm
9.5 mm
Request the lead time here
12.0 mm
31.5 mm
29.0 mm
Request the lead time here
12.0 mm
45.0 mm
42.5 mm
  • of 2
Centre Pull Tab Plug 19.0 mm 21.5 mm LDPE - PCR Green

20747862


Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • d2
    21.5 mm
  • d1
    19.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 32.0 mm 35.5 mm LDPE - PCR Green

20747923


Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    35.5 mm
  • d1
    32.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 21.0 mm 23.5 mm LDPE - PCR Green

20747879


Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • d2
    23.5 mm
  • d1
    21.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 48.5 mm 51.0 mm LDPE - PCR Green

20747985


Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    51.0 mm
  • d1
    48.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 18.0 mm 20.0 mm LDPE - PCR Green

20747855


Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    20.0 mm
  • d1
    18.0 mm
  • Thread Size
    GAS 1/2"
  • Colour
    Green
Centre Pull Tab Plug 9.5 mm 11.5 mm LDPE - PCR Green

20747763


Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    11.5 mm
  • d1
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 29.0 mm 31.5 mm LDPE - PCR Green

20747909


Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    31.5 mm
  • d1
    29.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 42.5 mm 45.0 mm LDPE - PCR Green

20747961


Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    45.0 mm
  • d1
    42.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR