Quantity | Unit price |
---|---|
1 - 19 | £ 24.70 |
20 - 49 | £ 22.23 |
50 - 99 | £ 19.76 |
100 + | £ 17.29 |
Slide length sl | 609.6 |
---|---|
Slide travel tr | 609.6 |
b | 352.0 |
c | 480.0 |
d | 25.45 |
e | 32.15 |
f | 44.8 |
g | 256.0 |
h | 256.0 |
Load/pair max. kg | 60.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue