Quantity | Unit price |
---|---|
1 - 19 | £ 7.72 |
20 - 49 | £ 6.95 |
50 - 99 | £ 6.18 |
100 + | £ 5.40 |
Slide length sl | 500.0 |
---|---|
Slide travel tr | 500.0 |
a | 35.0 |
b | 64.0 |
b1 | 192.0 |
c | 224.0 |
c1 | 416.0 |
d | 352.0 |
e | 416.0 |
Load/pair max. kg | 45.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue