Quantity | Unit price |
---|---|
1 - 19 | £ 6.05 |
20 - 49 | £ 5.45 |
50 - 99 | £ 4.84 |
100 + | £ 4.24 |
Slide length sl | 450.0 |
---|---|
Slide travel tr | 457.0 |
c | 160.0 |
c1 | 352.0 |
d | 150.0 |
e | 150.0 |
h | 224.0 |
i | 352.0 |
Load/pair max. kg | 30.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue