Quantity | Unit price |
---|---|
1 - 19 | £ 9.71 |
20 - 49 | £ 8.74 |
50 - 99 | £ 7.77 |
100 + | £ 6.80 |
Slide length sl | 500.0 |
---|---|
Slide travel tr | 508.0 |
c | 192.0 |
c1 | 416.0 |
d | 160.0 |
e | 160.0 |
f | 224.0 |
g | 288.0 |
h | 352.0 |
i | 416.0 |
Load/pair max. kg | 30.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue