Menu Search

Threaded Plugs with Gasket

In stock

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
47 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) Colour Material H Thread Standard Type View
£ 0.1426 - £ 0.2219 Request the lead time here
14.5 mm
M12 x 1.0
Yellow
Nylon 6
16.5 mm
Metric
1
£ 0.186 - £ 0.2893 Request the lead time here
31.3 mm
M25 x 1.5
Red
LDPE
18.5 mm
Metric
2
£ 0.1397 - £ 0.2174 Request the lead time here
26.3 mm
M20 x 2.5
Red
LDPE
18.2 mm
Metric
2
£ 0.0919 - £ 0.143 Request the lead time here
15.3 mm
M10 x 1.0
Red
LDPE
14.6 mm
Metric
2
£ 0.0873 - £ 0.1358 Request the lead time here
12.3 mm
M8 x 1.0
Red
LDPE
14.3 mm
Metric
2
£ 0.1396 - £ 0.2171 Request the lead time here
22.9 mm
3/8-19
Red
LDPE
12.0 mm
Imperial
2
£ 0.1537 - £ 0.2391 Request the lead time here
28.2 mm
M22 x 1.5
Red
LDPE
18.3 mm
Metric
2
£ 0.0967 - £ 0.1505 Request the lead time here
18.5 mm
M12 x 1.0
Red
LDPE
16.7 mm
Metric
2
£ 0.1718 - £ 0.2673 Request the lead time here
26.0 mm
M20 x 1.5
Yellow
Nylon 6
17.5 mm
Metric
1
£ 0.1426 - £ 0.2219 Request the lead time here
17.0 mm
M12 x 1.5
Yellow
Nylon 6
16.5 mm
Metric
1
£ 0.1034 - £ 0.1609 Request the lead time here
18.5 mm
M14 x 1.5
Red
LDPE
17.2 mm
Metric
2
£ 0.3858 - £ 0.6002 Request the lead time here
105.0 mm
3"
Red
LDPE
16.5 mm
Gas Threads
2
£ 0.127 - £ 0.1975 Request the lead time here
26.3 mm
M20 x 1.5
Red
LDPE
18.2 mm
Metric
2
£ 0.1975 - £ 0.3073 Request the lead time here
31.3 mm
5/8-14
Red
LDPE
18.4 mm
Imperial
2
£ 0.1543 - £ 0.2401 Request the lead time here
22.0 mm
M16 x 1.5
Yellow
Nylon 6
17.5 mm
Metric
1
£ 0.1155 - £ 0.1796 Request the lead time here
24.4 mm
M18 x 1.5
Red
LDPE
18.3 mm
Metric
2
£ 0.2045 - £ 0.3182 Request the lead time here
32.7 mm
M26 x 1.5
Red
LDPE
18.7 mm
Metric
2
£ 0.3355 - £ 0.5219 Request the lead time here
73.7 mm
#2-11
Red
LDPE
17.5 mm
Imperial
2
£ 0.1718 - £ 0.2673 Request the lead time here
28.0 mm
M22 x 1.5
Yellow
Nylon 6
17.5 mm
Metric
1
£ 0.169 - £ 0.263 Request the lead time here
31.3 mm
M24 x 1.5
Red
LDPE
18.5 mm
Metric
2
  • of 3
Threaded Plug with Gasket Metric Threads M12 Nylon 6 Yellow

20597399

Price Range
£ 0.2219 - £ 0.1426

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    16.5 mm
  • h
    9.0 mm
  • SW1
    9.0 mm
  • SW2
    6.0 mm
Threaded Plug with Gasket Metric Threads M25 LDPE Red

20597757

Price Range
£ 0.2893 - £ 0.186

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • h
    14.0 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    M25 x 1.5
Threaded Plug with Gasket Metric Threads M20 LDPE Red

20597726

Price Range
£ 0.2174 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • h
    14.0 mm
  • SW1
    26.0 mm
  • Thread Sizes (All)
    M20 x 2.5
Threaded Plug with Gasket Metric Threads M10 LDPE Red

20597658

Price Range
£ 0.143 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • h
    10.4 mm
  • SW1
    16.0 mm
  • Thread Sizes (All)
    M10 x 1.0
Threaded Plug with Gasket Metric Threads M8 LDPE Red

20597641

Price Range
£ 0.1358 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • D
    12.3 mm
  • H
    14.3 mm
  • h
    9.5 mm
  • SW1
    13.0 mm
  • Thread Sizes (All)
    M8 x 1.0
Threaded Plug with Gasket Gas Threads 3/8" LDPE Red

20597542

Price Range
£ 0.2171 - £ 0.1396

Stock Levels
Request the lead time here
Attributes
  • D
    22.9 mm
  • H
    12.0 mm
  • h
    5.5 mm
  • SW1
    22.5 mm
  • Thread Sizes (All)
    3/8-19
Threaded Plug with Gasket Metric Threads M22 LDPE Red

20597733

Price Range
£ 0.2391 - £ 0.1537

Stock Levels
Request the lead time here
Attributes
  • D
    28.2 mm
  • H
    18.3 mm
  • h
    13.7 mm
  • SW1
    29.0 mm
  • Thread Sizes (All)
    M22 x 1.5
Threaded Plug with Gasket Metric Threads M12 LDPE Red

20597665

Price Range
£ 0.1505 - £ 0.0967

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    16.7 mm
  • h
    10.7 mm
  • SW1
    18.5 mm
  • Thread Sizes (All)
    M12 x 1.0
Threaded Plug with Gasket Metric Threads M20 Nylon 6 Yellow

20597443

Price Range
£ 0.2673 - £ 0.1718

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    19.0 mm
  • SW2
    16.0 mm
Threaded Plug with Gasket Metric Threads M12 Nylon 6 Yellow

20597405

Price Range
£ 0.2219 - £ 0.1426

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    16.5 mm
  • h
    9.0 mm
  • SW1
    10.0 mm
  • SW2
    7.0 mm
Threaded Plug with Gasket Metric Threads M14 LDPE Red

20597689

Price Range
£ 0.1609 - £ 0.1034

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    17.2 mm
  • h
    9.5 mm
  • SW1
    22.0 mm
  • Thread Sizes (All)
    M14 x 1.5
Threaded Plug with Gasket Gas Threads 3" LDPE Red

20597634

Price Range
£ 0.6002 - £ 0.3858

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    16.5 mm
  • h
    11.3 mm
  • SW1
    103.0 mm
  • Thread Sizes (All)
    3"
Threaded Plug with Gasket Metric Threads M20 LDPE Red

20597719

Price Range
£ 0.1975 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • h
    14.0 mm
  • SW1
    29.0 mm
  • Thread Sizes (All)
    M20 x 1.5
Threaded Plug with Gasket Gas Threads 5/8" LDPE Red

20597566

Price Range
£ 0.3073 - £ 0.1975

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.4 mm
  • h
    13.9 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    5/8-14
Threaded Plug with Gasket Metric Threads M16 Nylon 6 Yellow

20597429

Price Range
£ 0.2401 - £ 0.1543

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    15.0 mm
  • SW2
    12.0 mm
Threaded Plug with Gasket Metric Threads M18 LDPE Red

20597702

Price Range
£ 0.1796 - £ 0.1155

Stock Levels
Request the lead time here
Attributes
  • D
    24.4 mm
  • H
    18.3 mm
  • h
    13.7 mm
  • SW1
    24.0 mm
  • Thread Sizes (All)
    M18 x 1.5
Threaded Plug with Gasket Metric Threads M26 LDPE Red

20597764

Price Range
£ 0.3182 - £ 0.2045

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • H
    18.7 mm
  • h
    13.8 mm
  • SW1
    32.5 mm
  • Thread Sizes (All)
    M26 x 1.5
Threaded Plug with Gasket Gas Threads 2" LDPE Red

20597627

Price Range
£ 0.5219 - £ 0.3355

Stock Levels
Request the lead time here
Attributes
  • D
    73.7 mm
  • H
    17.5 mm
  • h
    10.7 mm
  • SW1
    74.0 mm
  • Thread Sizes (All)
    #2-11
Threaded Plug with Gasket Metric Threads M22 Nylon 6 Yellow

20597450

Price Range
£ 0.2673 - £ 0.1718

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    10.0 mm
  • SW2
    18.0 mm
Threaded Plug with Gasket Metric Threads M24 LDPE Red

20597740

Price Range
£ 0.263 - £ 0.169

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • h
    13.8 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    M24 x 1.5