Menu Search

Threaded Plugs with Gasket

In stock

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
47 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) Colour Material H Thread Standard Type View
£ 0.2646 - £ 0.4116 Request the lead time here
39.8 mm
#1-11
Red
LDPE
16.9 mm
Imperial
2
£ 0.113 - £ 0.1758 Request the lead time here
16.4 mm
1/8-28
Red
LDPE
10.5 mm
Imperial
2
£ 0.2168 - £ 0.3372 Request the lead time here
32.0 mm
3/4-14
Yellow
Nylon 6
19.5 mm
Imperial
1
£ 0.1034 - £ 0.1609 Request the lead time here
18.5 mm
M14 x 1.5
Red
LDPE
17.2 mm
Metric
2
£ 0.1543 - £ 0.2401 Request the lead time here
22.0 mm
M16 x 1.5
Yellow
Nylon 6
17.5 mm
Metric
1
£ 0.3858 - £ 0.6002 Request the lead time here
105.0 mm
3"
Red
LDPE
16.5 mm
Gas Threads
2
£ 0.252 - £ 0.392 Request the lead time here
38.0 mm
7/8"
Red
LDPE
18.1 mm
Gas Threads
2
  • of 3
Threaded Plug with Gasket Gas Threads 1" LDPE Red

20597597

Price Range
£ 0.4116 - £ 0.2646

Stock Levels
Request the lead time here
Attributes
  • D
    39.8 mm
  • H
    16.9 mm
  • h
    10.8 mm
  • SW1
    40.0 mm
  • Thread Sizes (All)
    #1-11
Threaded Plug with Gasket Gas Threads 1/8" LDPE Red

20597528

Price Range
£ 0.1758 - £ 0.113

Stock Levels
Request the lead time here
Attributes
  • D
    16.4 mm
  • H
    10.5 mm
  • h
    4.2 mm
  • SW1
    16.0 mm
  • Thread Sizes (All)
    1/8-28
Threaded Plug with Gasket Gas Threads 3/4" Nylon 6 Yellow

20597504

Price Range
£ 0.3372 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    19.5 mm
  • h
    12.0 mm
  • SW1
    24.0 mm
  • SW2
    21.0 mm
Threaded Plug with Gasket Metric Threads M14 LDPE Red

20597689

Price Range
£ 0.1609 - £ 0.1034

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    17.2 mm
  • h
    9.5 mm
  • SW1
    22.0 mm
  • Thread Sizes (All)
    M14 x 1.5
Threaded Plug with Gasket Metric Threads M16 Nylon 6 Yellow

20597429

Price Range
£ 0.2401 - £ 0.1543

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    15.0 mm
  • SW2
    12.0 mm
Threaded Plug with Gasket Gas Threads 3" LDPE Red

20597634

Price Range
£ 0.6002 - £ 0.3858

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    16.5 mm
  • h
    11.3 mm
  • SW1
    103.0 mm
  • Thread Sizes (All)
    3"
Threaded Plug with Gasket Gas Threads 7/8" LDPE Red

20597580

Price Range
£ 0.392 - £ 0.252

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    18.1 mm
  • h
    13.5 mm
  • SW1
    37.0 mm
  • Thread Sizes (All)
    7/8"