Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10074268 | £ 0.2849 - £ 0.2849 | 1000 In stock |
1.764 in
44.8 mm
|
1-5/8-12 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.866 in
22.0 mm
|
UNF/JIC
|
|
| £ 0.0805 - £ 0.0805 | 6371 In stock |
0.39 in
9.9 mm
|
M8 x 1
|
Red
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.3189 - £ 0.3189 | 1328 In stock |
1.98 in
50.3 mm
|
1-7/8-12 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
UNF/JIC
|
||
| 10086926 | £ 0.1715 - £ 0.1715 | 762 In stock |
1.087 in
27.6 mm
|
#1-14 in
|
Red
|
0.472 in
12.0 mm
|
LDPE - PIR
|
0.677 in
17.2 mm
|
UNF/JIC
|
|
| £ 0.1158 - £ 0.1158 | 16626 In stock |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| 10087046 | £ 0.1041 - £ 0.1041 | 32169 In stock |
0.854 in
21.7 mm
|
3/4-16 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
UNF/JIC
|
|
| 10073957 | £ 0.086 - £ 0.086 | 6500 In stock |
0.65 in
16.5 mm
|
9/16-18 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
UNF/JIC
|
|
| 10075081 | £ 0.1474 - £ 0.1474 | 27500 In stock |
0.98 in
24.9 mm
|
7/8-14 in
|
Red
|
0.567 in
14.4 mm
|
LDPE - PIR
|
0.795 in
20.2 mm
|
UNF/JIC
|
|
| 10087404 | £ 0.8986 - £ 0.8986 | Request the lead time here |
3.067 in
77.9 mm
|
2-1/2-11 in
|
Red
|
0.748 in
19.0 mm
|
LDPE - PIR
|
1.087 in
27.6 mm
|
BSP
|
|
| 10069615 | £ 0.1197 - £ 0.1197 | Request the lead time here |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
|
| 10125908 | £ 0.5598 - £ 0.5598 | 274 In stock |
2.815 in
71.5 mm
|
2-1/4 in
|
Red
|
0.906 in
23.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
BSP
|
|
| £ 0.1007 - £ 0.1007 | 4820 In stock |
0.551 in
14.0 mm
|
M12 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.197 - £ 0.197 | 16616 In stock |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1351 - £ 0.208 | 2601 In stock |
0.965 in
24.5 mm
|
M18 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.1647 - £ 0.4209 | 1682 In stock |
1.417 in
36.0 mm
|
M30 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| £ 0.3678 - £ 0.7271 | 98 In stock |
2.323 in
59.0 mm
|
M52 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.6326 - £ 0.6326 | 1300 In stock |
2.402 in
61.0 mm
|
M55 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| 10107065 | £ 0.1197 - £ 0.1865 | Request the lead time here |
0.866 in
22.0 mm
|
M16 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
|
| 10107140 | £ 0.2019 - £ 0.7006 | 2800 In stock |
1.398 in
35.5 mm
|
M29 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.598 in
15.2 mm
|
Metric
|
|
| £ 0.1782 - £ 0.525 | 6500 In stock |
1.024 in
26.0 mm
|
3/4 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue