Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.458 - £ 1.7906 | 875 In stock |
1.654 in
42.0 mm
|
1-3/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3192 - £ 0.629 | 1906 In stock |
0.945 in
24.0 mm
|
11/16-16 in
|
Yellow
|
0.65 in
16.5 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| £ 0.1603 - £ 0.7684 | 7700 In stock |
0.748 in
19.0 mm
|
1/2 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
UNF Threads
|
||
| 10107577 | £ 0.4102 - £ 0.9093 | 2000 In stock |
0.433 in
11.0 mm
|
1/4 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
UNF Threads
|
|
| £ 0.3304 - £ 1.2682 | 350 In stock |
0.906 in
23.0 mm
|
11/16-16 in
|
Yellow
|
0.335 in
8.5 mm
|
HDPE
|
0.394 in
10.0 mm
|
UNF
|
||
| £ 0.2267 - £ 0.629 | 500 In stock |
0.984 in
25.0 mm
|
3/4-16 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| £ 0.4693 - £ 1.8634 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/2 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3362 - £ 0.6386 | 2247 In stock |
1.26 in
32.0 mm
|
1 in
|
Yellow
|
1.004 in
25.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2403 - £ 0.6386 | 12799 In stock |
1.142 in
29.0 mm
|
7/8-14 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
UNF
|
||
| £ 0.0994 - £ 0.5299 | 12800 In stock |
0.866 in
22.0 mm
|
3/8 in
|
Yellow
|
0.807 in
20.5 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| £ 0.1365 - £ 0.7132 | 5200 In stock |
1.339 in
34.0 mm
|
3/4-14 in
|
Yellow
|
0.571 in
14.5 mm
|
HDPE
|
0.591 in
15.0 mm
|
BSP/GAS
|
||
| 10107362 | £ 0.0842 - £ 0.4671 | 1000 In stock |
1.063 in
27.0 mm
|
1/2-14 in
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
BSP/GAS
|
|
| 10107294 | £ 0.3542 - £ 0.6601 | 962 In stock |
1.819 in
46.2 mm
|
M40 x 2;0
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.657 in
16.7 mm
|
Metric
|
|
| £ 0.3914 - £ 0.7366 | 1900 In stock |
2.283 in
58.0 mm
|
M52 x 2;0
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.1827 - £ 0.3886 | 5498 In stock |
1.299 in
33.0 mm
|
3/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.4632 - £ 1.4942 | 1550 In stock |
2.323 in
59.0 mm
|
1-3/4-11 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.083 in
27.5 mm
|
BSP/GAS
|
||
| £ 0.2628 - £ 0.4939 | Request the lead time here |
1.575 in
40.0 mm
|
1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
BSP/GAS
|
||
| £ 0.097 - £ 0.214 | 17016 In stock |
0.866 in
22.0 mm
|
M16 x 1;0
|
Yellow
|
0.319 in
8.1 mm
|
HDPE
|
0.433 in
11.0 mm
|
Metric
|
||
| £ 0.2346 - £ 0.6601 | 400 In stock |
2.008 in
51.0 mm
|
M45 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| £ 0.234 - £ 0.5702 | 800 In stock |
0.591 in
15.0 mm
|
1/8 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.689 in
17.5 mm
|
BSP/GAS