Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0704 - £ 0.1095 | Request the lead time here |
0.815 in
20.7 mm
|
3/8 in
|
Red
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
BSP
|
1
|
||
| £ 0.0654 - £ 0.1018 | Request the lead time here |
0.638 in
16.2 mm
|
1/4 in
|
Red
|
0.492 in
12.5 mm
|
0.256 in
6.5 mm
|
BSP
|
1
|
||
| £ 0.0596 - £ 0.0927 | Request the lead time here |
0.728 in
18.5 mm
|
M14 x 2;0
|
Red
|
0.677 in
17.2 mm
|
0.374 in
9.5 mm
|
Metric Threads
|
1
|
||
| £ 0.0726 - £ 0.113 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2;5
|
Red
|
0.717 in
18.2 mm
|
0.551 in
14.0 mm
|
Metric Threads
|
1
|
||
| £ 0.0691 - £ 0.1075 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2;0
|
Red
|
0.717 in
18.2 mm
|
0.551 in
14.0 mm
|
Metric Threads
|
1
|
||
| £ 0.0566 - £ 0.088 | Request the lead time here |
0.602 in
15.3 mm
|
M10
|
Red
|
0.575 in
14.6 mm
|
0.409 in
10.4 mm
|
Metric Threads
|
1
|
||
| £ 0.0658 - £ 0.1024 | Request the lead time here |
0.961 in
24.4 mm
|
M18 x 2;5
|
Red
|
0.72 in
18.3 mm
|
0.539 in
13.7 mm
|
Metric Threads
|
1
|
||
| £ 0.0627 - £ 0.0976 | Request the lead time here |
0.815 in
20.7 mm
|
M16 x 1;5
|
Red
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
Metric Threads
|
1
|
||
| £ 0.0535 - £ 0.0833 | Request the lead time here |
0.677 in
17.2 mm
|
7/16-20 in
|
Red
|
0.634 in
16.1 mm
|
0.398 in
10.1 mm
|
UNF
|
1
|
||
| £ 0.5725 - £ 1.3522 | Request the lead time here |
0.512 in
13.0 mm
|
G 1/8
|
Natural
|
0.598 in
15.2 mm
|
0.276 in
7.0 mm
|
BSP
|
2
|
||
| £ 0.0931 - £ 0.2232 | Request the lead time here |
0.728 in
18.5 mm
|
M12 x 1;0
|
Red
|
0.657 in
16.7 mm
|
0.421 in
10.7 mm
|
Metric
|
2
|
||
| 10071137 | £ 0.4266 - £ 1.3315 | 4000 In stock |
2.902 in
73.7 mm
|
2 in - 11 BSP/GAS
|
Red
|
1.11 in
28.2 mm
|
0.421 in
10.7 mm
|
|
2
|
|
| 10083000 | £ 0.1155 - £ 0.3083 | 13200 In stock |
0.866 in
22.0 mm
|
M16 x 1;5
|
Red
|
0.677 in
17.2 mm
|
0.531 in
13.5 mm
|
Metric
|
2
|
|
| 10071199 | £ 0.108 - £ 0.3029 | 12500 In stock |
1.232 in
31.3 mm
|
5/8 in - 14 BSP/GAS
|
Red
|
1.272 in
32.3 mm
|
0.547 in
13.9 mm
|
|
2
|
|
| 10072981 | £ 0.0661 - £ 0.1833 | 18500 In stock |
0.874 in
22.2 mm
|
3/8 in - 19 BSP/GAS
|
Red
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
|
2
|
|
| £ 0.106 - £ 0.3641 | 10500 In stock |
1.102 in
28.0 mm
|
5/8 in - 14 BSP
|
Red
|
0.614 in
15.6 mm
|
0.378 in
9.6 mm
|
BSP
|
|
||
| £ 0.0651 - £ 0.1828 | 29000 In stock |
0.685 in
17.4 mm
|
7/16 in - 20 UNF/JIC
|
Red
|
1.067 in
27.1 mm
|
0.433 in
11.0 mm
|
UNF
|
2
|
||
| £ 0.1406 - £ 0.388 | 400 In stock |
1.315 in
33.4 mm
|
1 1/16 in - 12 UNF/JIC
|
Red
|
1.268 in
32.2 mm
|
0.543 in
13.8 mm
|
UNF
|
2
|
||
| 10068526 | £ 0.0593 - £ 0.1334 | 1500 In stock |
0.669 in
17.0 mm
|
1/4 in - 19 BSP
|
Red
|
0.413 in
10.5 mm
|
0.177 in
4.5 mm
|
BSP
|
|
|
| 10071472 | £ 0.0618 - £ 0.1735 | 87500 In stock |
0.74 in
18.8 mm
|
1/4 in - 19 BSP/GAS
|
Red
|
0.504 in
12.8 mm
|
0.256 in
6.5 mm
|
|
2
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue