Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.
Material: LDPE, HDPE Colour: Red, Yellow Series Code: SR1077, SRF0029
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | H | L | Compatible Thread Sizes (All) | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.18 - £ 0.5953 | 29700 In stock |
0.803 in
20.4 mm
|
Red
|
LDPE
|
0.748 in
19.0 mm
|
0.496 in
12.6 mm
|
9⁄16 in x 18
|
2
|
||
| 10186312 | £ 0.0997 - £ 0.2617 | Request the lead time here |
0.547 in
13.9 mm
|
Red
|
LDPE
|
0.669 in
17.0 mm
|
0.421 in
10.7 mm
|
11⁄16 in x 14
|
1
|
|
| £ 0.5912 - £ 2.9766 | Request the lead time here |
1.339 in
34.0 mm
|
Red
|
LDPE
|
1.22 in
31.0 mm
|
0.969 in
24.6 mm
|
11⁄16 in x 14
|
1
|
||
| £ 0.1545 - £ 0.5368 | 14400 In stock |
0.819 in
20.8 mm
|
Red
|
LDPE
|
0.823 in
20.9 mm
|
0.571 in
14.5 mm
|
5/8 in x 18
|
1
|
||
| £ 0.0762 - £ 0.2628 | Request the lead time here |
0.602 in
15.3 mm
|
Red
|
LDPE
|
0.72 in
18.3 mm
|
0.469 in
11.9 mm
|
3/8 in x 24
|
1
|
||
| £ 0.197 - £ 0.6484 | 9540 In stock |
1.102 in
28.0 mm
|
Red
|
LDPE
|
1.087 in
27.6 mm
|
0.831 in
21.1 mm
|
7/8 in x 14
|
1
|
||
| £ 0.2168 - £ 0.6883 | 23400 In stock |
0.677 in
17.2 mm
|
Red
|
LDPE
|
0.807 in
20.5 mm
|
0.555 in
14.1 mm
|
7⁄16 in x 20
|
1
|
||
| 10186237 | £ 0.248 - £ 0.9408 | Request the lead time here |
1.61 in
40.9 mm
|
Red
|
LDPE
|
1.173 in
29.8 mm
|
0.925 in
23.5 mm
|
1- 5/16 in x 12
|
1
|
|
| £ 0.0922 - £ 0.3083 | 17550 In stock |
0.677 in
17.2 mm
|
Red
|
LDPE
|
0.787 in
20.0 mm
|
0.539 in
13.7 mm
|
1/2 in x 20
|
1
|
||
| £ 0.197 - £ 0.6484 | 10780 In stock |
0.949 in
24.1 mm
|
Red
|
LDPE
|
0.988 in
25.1 mm
|
0.732 in
18.6 mm
|
3/4 in x 16
|
1
|
||
| 10186213 | £ 0.2182 - £ 0.7228 | 14940 In stock |
0.854 in
21.7 mm
|
Red
|
LDPE
|
0.811 in
20.6 mm
|
0.5 in
12.7 mm
|
11/16 in x 12
|
1
|
|
| £ 0.1882 - £ 0.9467 | 3000 In stock |
0.709 in
18.0 mm
|
Yellow
|
HDPE
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
1/2 in x 20
|
4
|
||
| £ 0.1824 - £ 0.4212 | 3894 In stock |
0.669 in
17.0 mm
|
Yellow
|
HDPE
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
7/16 x 20
|
4
|
||
| £ 0.2045 - £ 0.4988 | 956 In stock |
0.787 in
20.0 mm
|
Yellow
|
HDPE
|
0.728 in
18.5 mm
|
0.472 in
12.0 mm
|
9/16 x 18
|
4
|
||
| £ 0.488 - £ 1.9426 | 14500 In stock |
1.299 in
33.0 mm
|
Yellow
|
HDPE
|
0.689 in
17.5 mm
|
0.433 in
11.0 mm
|
1 in x 12
|
4
|
||
| 10145791 | 2996 In stock |
0.925 in
23.5 mm
|
Yellow
|
HDPE
|
0.701 in
17.8 mm
|
0.433 in
11.0 mm
|
11/16 x 16
|
4
|
||
| 2000 In stock |
0.827 in
21.0 mm
|
Yellow
|
HDPE
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
5/8 x 18
|
4
|
|||
| 2967 In stock |
1.339 in
34.0 mm
|
Yellow
|
HDPE
|
0.906 in
23.0 mm
|
0.65 in
16.5 mm
|
1-1/16 x 12
|
4
|
|||
| 2900 In stock |
0.984 in
25.0 mm
|
Yellow
|
HDPE
|
0.807 in
20.5 mm
|
0.531 in
13.5 mm
|
3/4 x 16
|
4
|
|||
| 1000 In stock |
1.181 in
30.0 mm
|
Yellow
|
HDPE
|
0.886 in
22.5 mm
|
0.63 in
16.0 mm
|
7/8 x 14
|
4
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue