Menu Search

Threaded Protection Plugs - UNF Threads

In stock

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver.
  • It is compatible with NS and NF Class 1-2-3 standard threads.
  • Used in various applications, including hydraulic, pneumatic, and general engineering.
Material: LDPE, HDPE Colour: Red, Yellow Series Code: SR1077, SRF0029

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material H L Compatible Thread Sizes (All) Type View
£ 0.18 - £ 0.5953 29700 In stock
20.4 mm
Red
LDPE
19.0 mm
12.6 mm
9⁄16 in x 18
2
10186312 £ 0.0997 - £ 0.2617 Request the lead time here
13.9 mm
Red
LDPE
17.0 mm
10.7 mm
11⁄16 in x 14
1
£ 0.5912 - £ 2.9766 Request the lead time here
34.0 mm
Red
LDPE
31.0 mm
24.6 mm
11⁄16 in x 14
1
£ 0.1545 - £ 0.5368 14400 In stock
20.8 mm
Red
LDPE
20.9 mm
14.5 mm
5/8 in x 18
1
£ 0.0762 - £ 0.2628 Request the lead time here
15.3 mm
Red
LDPE
18.3 mm
11.9 mm
3/8 in x 24
1
£ 0.197 - £ 0.6484 9540 In stock
28.0 mm
Red
LDPE
27.6 mm
21.1 mm
7/8 in x 14
1
£ 0.2168 - £ 0.6883 23400 In stock
17.2 mm
Red
LDPE
20.5 mm
14.1 mm
7⁄16 in x 20
1
10186237 £ 0.248 - £ 0.9408 Request the lead time here
40.9 mm
Red
LDPE
29.8 mm
23.5 mm
1- 5/16 in x 12
1
£ 0.0922 - £ 0.3083 17550 In stock
17.2 mm
Red
LDPE
20.0 mm
13.7 mm
1/2 in x 20
1
£ 0.197 - £ 0.6484 10780 In stock
24.1 mm
Red
LDPE
25.1 mm
18.6 mm
3/4 in x 16
1
10186213 £ 0.2182 - £ 0.7228 14940 In stock
21.7 mm
Red
LDPE
20.6 mm
12.7 mm
11/16 in x 12
1
£ 0.1882 - £ 0.9467 3000 In stock
18.0 mm
Yellow
HDPE
18.0 mm
12.0 mm
1/2 in x 20
4
£ 0.1824 - £ 0.4212 3894 In stock
17.0 mm
Yellow
HDPE
16.5 mm
9.5 mm
7/16 x 20
4
£ 0.2045 - £ 0.4988 956 In stock
20.0 mm
Yellow
HDPE
18.5 mm
12.0 mm
9/16 x 18
4
£ 0.488 - £ 1.9426 14500 In stock
33.0 mm
Yellow
HDPE
17.5 mm
11.0 mm
1 in x 12
4
10145791 2996 In stock
23.5 mm
Yellow
HDPE
17.8 mm
11.0 mm
11/16 x 16
4
2000 In stock
21.0 mm
Yellow
HDPE
20.0 mm
13.0 mm
5/8 x 18
4
2967 In stock
34.0 mm
Yellow
HDPE
23.0 mm
16.5 mm
1-1/16 x 12
4
2900 In stock
25.0 mm
Yellow
HDPE
20.5 mm
13.5 mm
3/4 x 16
4
1000 In stock
30.0 mm
Yellow
HDPE
22.5 mm
16.0 mm
7/8 x 14
4
  • of 2
Threaded Plug UNF Threads 9⁄16 in x 18 LDPE Red

10186176

Price Range
£ 0.5953 - £ 0.18

Stock Levels
29700 In stock
Attributes
  • D
    20.4 mm
  • H
    19.0 mm
  • L
    12.6 mm
  • Compatible Thread Sizes (All)
    9⁄16 in x 18
  • Material
    LDPE
Threaded Plug UNF Threads 11⁄16 in x 14 LDPE Red

10186312

Price Range
£ 0.2617 - £ 0.0997

Stock Levels
Request the lead time here
Attributes
  • D
    13.9 mm
  • H
    17.0 mm
  • L
    10.7 mm
  • Compatible Thread Sizes (All)
    11⁄16 in x 14
  • Material
    LDPE
Threaded Plug UNF Threads 11⁄16 in x 14 LDPE Red

10186220

Price Range
£ 2.9766 - £ 0.5912

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H
    31.0 mm
  • L
    24.6 mm
  • Compatible Thread Sizes (All)
    11⁄16 in x 14
  • Material
    LDPE
Threaded Plug UNF Threads 5/8 in x 18 LDPE Red

10186183

Price Range
£ 0.5368 - £ 0.1545

Stock Levels
14400 In stock
Attributes
  • D
    20.8 mm
  • H
    20.9 mm
  • L
    14.5 mm
  • Compatible Thread Sizes (All)
    5/8 in x 18
  • Material
    LDPE
Threaded Plug UNF Threads 3/8 in x 24 LDPE Red

10186145

Price Range
£ 0.2628 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    18.3 mm
  • L
    11.9 mm
  • Compatible Thread Sizes (All)
    3/8 in x 24
  • Material
    LDPE
Threaded Plug UNF Threads 7/8 in x 14 LDPE Red

10186206

Price Range
£ 0.6484 - £ 0.197

Stock Levels
9540 In stock
Attributes
  • D
    28.0 mm
  • H
    27.6 mm
  • L
    21.1 mm
  • Compatible Thread Sizes (All)
    7/8 in x 14
  • Material
    LDPE
Threaded Plug UNF Threads 7⁄16 in x 20 LDPE Red

10186152

Price Range
£ 0.6883 - £ 0.2168

Stock Levels
23400 In stock
Attributes
  • D
    17.2 mm
  • H
    20.5 mm
  • L
    14.1 mm
  • Compatible Thread Sizes (All)
    7⁄16 in x 20
  • Material
    LDPE
Threaded Plug UNF Threads 1- 5/16 in x 12 LDPE Red

10186237

Price Range
£ 0.9408 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • D
    40.9 mm
  • H
    29.8 mm
  • L
    23.5 mm
  • Compatible Thread Sizes (All)
    1- 5/16 in x 12
  • Material
    LDPE
Threaded Plug UNF Threads 1/2 in x 20 LDPE Red

10186169

Price Range
£ 0.3083 - £ 0.0922

Stock Levels
17550 In stock
Attributes
  • D
    17.2 mm
  • H
    20.0 mm
  • L
    13.7 mm
  • Compatible Thread Sizes (All)
    1/2 in x 20
  • Material
    LDPE
Threaded Plug UNF Threads 3/4 in x 16 LDPE Red

10186190

Price Range
£ 0.6484 - £ 0.197

Stock Levels
10780 In stock
Attributes
  • D
    24.1 mm
  • H
    25.1 mm
  • L
    18.6 mm
  • Compatible Thread Sizes (All)
    3/4 in x 16
  • Material
    LDPE
Threaded Plug UNF Threads 11/16 in x 12 LDPE Red

10186213

Price Range
£ 0.7228 - £ 0.2182

Stock Levels
14940 In stock
Attributes
  • D
    21.7 mm
  • H
    20.6 mm
  • L
    12.7 mm
  • Compatible Thread Sizes (All)
    11/16 in x 12
  • Material
    LDPE
Threaded Plug UNF Threads, JIC Threads 1/2 in x 20 HDPE Yellow

10145739

Price Range
£ 0.9467 - £ 0.1882

Stock Levels
3000 In stock
Attributes
  • D
    18.0 mm
  • H
    18.0 mm
  • L
    12.0 mm
  • Compatible Thread Sizes (All)
    1/2 in x 20
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 7/16 x 20 HDPE Yellow

10145722

Price Range
£ 0.4212 - £ 0.1824

Stock Levels
3894 In stock
Attributes
  • D
    17.0 mm
  • H
    16.5 mm
  • L
    9.5 mm
  • Compatible Thread Sizes (All)
    7/16 x 20
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 9/16 x 18 HDPE Yellow

10145746

Price Range
£ 0.4988 - £ 0.2045

Stock Levels
956 In stock
Attributes
  • D
    20.0 mm
  • H
    18.5 mm
  • L
    12.0 mm
  • Compatible Thread Sizes (All)
    9/16 x 18
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 1 in x 12 HDPE Yellow

10145876

Price Range
£ 1.9426 - £ 0.488

Stock Levels
14500 In stock
Attributes
  • D
    33.0 mm
  • H
    17.5 mm
  • L
    11.0 mm
  • Compatible Thread Sizes (All)
    1 in x 12
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 11/16 x 16 HDPE Yellow

10145791


Stock Levels
2996 In stock
Attributes
  • D
    23.5 mm
  • H
    17.8 mm
  • L
    11.0 mm
  • Compatible Thread Sizes (All)
    11/16 x 16
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 5/8 x 18 HDPE Yellow

10145760


Stock Levels
2000 In stock
Attributes
  • D
    21.0 mm
  • H
    20.0 mm
  • L
    13.0 mm
  • Compatible Thread Sizes (All)
    5/8 x 18
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 1-1/16 x 12 HDPE Yellow

10145913


Stock Levels
2967 In stock
Attributes
  • D
    34.0 mm
  • H
    23.0 mm
  • L
    16.5 mm
  • Compatible Thread Sizes (All)
    1-1/16 x 12
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 3/4 x 16 HDPE Yellow

10145807


Stock Levels
2900 In stock
Attributes
  • D
    25.0 mm
  • H
    20.5 mm
  • L
    13.5 mm
  • Compatible Thread Sizes (All)
    3/4 x 16
  • Material
    HDPE
Threaded Plug UNF Threads, JIC Threads 7/8 x 14 HDPE Yellow

10145852


Stock Levels
1000 In stock
Attributes
  • D
    30.0 mm
  • H
    22.5 mm
  • L
    16.0 mm
  • Compatible Thread Sizes (All)
    7/8 x 14
  • Material
    HDPE