Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.
Material: LDPE, HDPE Colour: Red, Yellow Series Code: SR1077, SRF0029
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | Material | H | L | Compatible Thread Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
110186 | £ 0.248 - £ 0.9408 | Request the lead time here |
1.61 in
40.9 mm
|
Red
|
LDPE
|
1.173 in
29.8 mm
|
0.925 in
23.5 mm
|
1- 5/16 in x 12
|
1
|
|
£ 0.5912 - £ 2.9766 | Request the lead time here |
1.339 in
34.0 mm
|
Red
|
LDPE
|
1.22 in
31.0 mm
|
0.969 in
24.6 mm
|
11⁄16 in x 14
|
1
|
||
£ 0.2168 - £ 0.6883 | 10414 In stock |
0.677 in
17.2 mm
|
Red
|
LDPE
|
0.807 in
20.5 mm
|
0.555 in
14.1 mm
|
7⁄16 in x 20
|
1
|
||
£ 0.197 - £ 0.6484 | 1634 In stock |
0.949 in
24.1 mm
|
Red
|
LDPE
|
0.988 in
25.1 mm
|
0.732 in
18.6 mm
|
3/4 in x 16
|
1
|
||
110228 | £ 0.0997 - £ 0.2617 | Request the lead time here |
0.547 in
13.9 mm
|
Red
|
LDPE
|
0.669 in
17.0 mm
|
0.421 in
10.7 mm
|
11⁄16 in x 14
|
1
|
|
£ 0.0922 - £ 0.3083 | Request the lead time here |
0.677 in
17.2 mm
|
Red
|
LDPE
|
0.787 in
20.0 mm
|
0.539 in
13.7 mm
|
1/2 in x 20
|
1
|
||
£ 0.18 - £ 0.5953 | 2700 In stock |
0.803 in
20.4 mm
|
Red
|
LDPE
|
0.748 in
19.0 mm
|
0.496 in
12.6 mm
|
9⁄16 in x 18
|
2
|
||
£ 0.197 - £ 0.6484 | 2586 In stock |
1.102 in
28.0 mm
|
Red
|
LDPE
|
1.087 in
27.6 mm
|
0.831 in
21.1 mm
|
7/8 in x 14
|
1
|
||
£ 0.0762 - £ 0.2628 | Request the lead time here |
0.602 in
15.3 mm
|
Red
|
LDPE
|
0.72 in
18.3 mm
|
0.469 in
11.9 mm
|
3/8 in x 24
|
1
|
||
110184 | £ 0.2182 - £ 0.7228 | 2640 In stock |
0.854 in
21.7 mm
|
Red
|
LDPE
|
0.811 in
20.6 mm
|
0.5 in
12.7 mm
|
11/16 in x 12
|
1
|
|
£ 0.1545 - £ 0.5368 | 2100 In stock |
0.819 in
20.8 mm
|
Red
|
LDPE
|
0.823 in
20.9 mm
|
0.571 in
14.5 mm
|
5/8 in x 18
|
1
|
||
£ 0.1882 - £ 0.9467 | Request the lead time here |
0.709 in
18.0 mm
|
Yellow
|
HDPE
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
1/2 in x 20
|
4
|
||
£ 0.2005 - £ 0.4891 | 700 In stock |
0.768 in
19.5 mm
|
Yellow
|
HDPE
|
0.591 in
15.0 mm
|
0.335 in
8.5 mm
|
9/16 x 18
|
4
|
||
£ 0.5115 - £ 0.9588 | Request the lead time here |
1.339 in
34.0 mm
|
Yellow
|
HDPE
|
0.906 in
23.0 mm
|
0.65 in
16.5 mm
|
1-1/16 x 12
|
4
|
||
£ 0.3588 - £ 0.6786 | Request the lead time here |
0.984 in
25.0 mm
|
Yellow
|
HDPE
|
0.807 in
20.5 mm
|
0.531 in
13.5 mm
|
3/4 x 16
|
4
|
||
£ 0.3695 - £ 0.7021 | Request the lead time here |
1.063 in
27.0 mm
|
Yellow
|
HDPE
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
13/16 x 16
|
4
|
||
£ 0.2045 - £ 0.4988 | Request the lead time here |
0.787 in
20.0 mm
|
Yellow
|
HDPE
|
0.728 in
18.5 mm
|
0.472 in
12.0 mm
|
9/16 x 18
|
4
|
||
8435500 | £ 0.3531 - £ 0.6678 | Request the lead time here |
0.925 in
23.5 mm
|
Yellow
|
HDPE
|
0.701 in
17.8 mm
|
0.433 in
11.0 mm
|
11/16 x 16
|
4
|
|
£ 0.1824 - £ 0.4212 | Request the lead time here |
0.669 in
17.0 mm
|
Yellow
|
HDPE
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
7/16 x 20
|
4
|
||
£ 0.488 - £ 1.9426 | Request the lead time here |
1.299 in
33.0 mm
|
Yellow
|
HDPE
|
0.689 in
17.5 mm
|
0.433 in
11.0 mm
|
1 in x 12
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue