Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3217 - £ 0.3288 | Request the lead time here |
1.535 in
39.0 mm
|
M36 x 1.5
|
Yellow
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
1.685 in
42.8 mm
|
Metric
|
||
| £ 0.5443 - £ 0.5556 | Request the lead time here |
2.165 in
55.0 mm
|
M52 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
2.374 in
60.3 mm
|
Metric
|
||
| £ 0.0827 - £ 0.0844 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.606 in
15.4 mm
|
Metric
|
||
| 10262801 | £ 0.0737 - £ 0.0752 | 27280 In stock |
0.394 in
10.0 mm
|
M8 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
Metric
|
|
| £ 0.0813 - £ 0.083 | 49360 In stock |
0.551 in
14.0 mm
|
M12 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.606 in
15.4 mm
|
Metric
|
||
| £ 0.12 - £ 0.1224 | 6041 In stock |
0.906 in
23.0 mm
|
13/16-16 in
|
Yellow
|
0.571 in
14.5 mm
|
0.65 in
16.5 mm
|
0.992 in
25.2 mm
|
UNF
|
||
| £ 0.0904 - £ 0.0922 | 79189 In stock |
0.63 in
16.0 mm
|
M14 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.689 in
17.5 mm
|
Metric
|
||
| £ 0.3472 - £ 0.3614 | 610 In stock |
1.575 in
40.0 mm
|
1-7/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.728 in
43.9 mm
|
UNF
|
||
| £ 0.3798 - £ 0.3869 | Request the lead time here |
1.772 in
45.0 mm
|
1-5/8-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
UNF
|
||
| 10263051 | £ 0.0973 - £ 0.0993 | 40000 In stock |
0.63 in
16.0 mm
|
9/16-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
UNF
|
|
| £ 0.3118 - £ 0.9461 | Request the lead time here |
1.496 in
38.0 mm
|
1-3/8-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.642 in
41.7 mm
|
UNF
|
||
| £ 0.2097 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M30 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.382 in
35.1 mm
|
Metric
|
||
| £ 0.1133 - £ 0.1513 | Request the lead time here |
0.512 in
13.0 mm
|
7/16 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.563 in
14.3 mm
|
UNF Threads
|
||
| £ 0.105 - £ 0.1071 | 4208 In stock |
0.787 in
20.0 mm
|
M18 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.862 in
21.9 mm
|
Metric
|
||
| £ 0.231 - £ 0.2352 | Request the lead time here |
1.26 in
32.0 mm
|
M30 x 2
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm
|
Metric
|
||
| £ 0.2523 - £ 0.2565 | Request the lead time here |
1.417 in
36.0 mm
|
1-5/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.555 in
39.5 mm
|
UNF
|
||
| £ 0.1431 - £ 0.1431 | Request the lead time here |
0.945 in
24.0 mm
|
7/8-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
1.035 in
26.3 mm
|
UNF
|
||
| £ 0.0766 - £ 0.0766 | Request the lead time here |
0.433 in
11.0 mm
|
3/8-24 in
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.476 in
12.1 mm
|
UNF
|
||
| £ 0.1644 - £ 0.1686 | 2000 In stock |
1.063 in
27.0 mm
|
#1-14 in
|
Yellow
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
1.165 in
29.6 mm
|
UNF
|
||
| £ 0.1347 - £ 0.1374 | 21995 In stock |
1.024 in
26.0 mm
|
M24 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.122 in
28.5 mm