Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
10263068 £ 0.0993 - £ 0.0993 500 In stock
18.0 mm
5/8-18 in
Yellow
13.5 mm
15.5 mm
19.7 mm
UNF
£ 0.105 - £ 0.1071 4208 In stock
20.0 mm
M18 x 1.5
Yellow
13.0 mm
15.0 mm
21.9 mm
Metric
£ 0.231 - £ 0.2352 Request the lead time here
32.0 mm
M30 x 2
Yellow
15.0 mm
17.0 mm
35.1 mm
Metric
£ 0.0905 - £ 0.0924 Request the lead time here
15.0 mm
1/2-20 in
Yellow
13.0 mm
15.0 mm
16.5 mm
UNF
10263051 £ 0.0973 - £ 0.0993 40000 In stock
16.0 mm
9/16-18 in
Yellow
13.5 mm
15.5 mm
17.5 mm
UNF
£ 0.1431 - £ 0.1431 Request the lead time here
24.0 mm
7/8-18 in
Yellow
13.5 mm
15.5 mm
26.3 mm
UNF
£ 0.1488 - £ 0.1516 Request the lead time here
24.0 mm
7/8-14 in
Yellow
15.5 mm
17.5 mm
26.3 mm
UNF
£ 0.1224 - £ 0.125 Request the lead time here
24.0 mm
M22 x 1.5
Yellow
13.0 mm
15.0 mm
26.3 mm
Metric
£ 0.1133 - £ 0.1513 Request the lead time here
13.0 mm
7/16 in
Yellow
13.0 mm
15.0 mm
14.3 mm
UNF Threads
£ 0.2097 - £ 0.214 Request the lead time here
32.0 mm
M30 x 1.5
Yellow
13.0 mm
15.0 mm
35.1 mm
Metric
£ 0.4139 - £ 0.4223 Request the lead time here
48.0 mm
M45 x 2
Yellow
16.0 mm
18.5 mm
52.6 mm
Metric
£ 0.0827 - £ 0.0844 1242 In stock
13.0 mm
7/16-24 in
Yellow
12.5 mm
14.5 mm
14.3 mm
UNF
10263129 £ 0.1927 - £ 0.197 Request the lead time here
30.0 mm
1-1/16-12 in
Yellow
16.5 mm
18.5 mm
32.9 mm
UNF
£ 0.1414 - £ 0.1445 Request the lead time here
27.0 mm
M25 x 1.5
Yellow
13.0 mm
15.0 mm
29.6 mm
Metric
£ 0.3387 - £ 0.3458 Request the lead time here
39.0 mm
M36 x 2
Yellow
16.0 mm
18.0 mm
42.8 mm
Metric
£ 0.1828 - £ 0.1856 Request the lead time here
30.0 mm
M28 x 1.5
Yellow
13.0 mm
15.0 mm
32.9 mm
Metric
£ 0.1644 - £ 0.1686 2000 In stock
27.0 mm
#1-14 in
Yellow
15.5 mm
17.5 mm
29.6 mm
UNF
£ 0.1347 - £ 0.1374 21995 In stock
26.0 mm
M24 x 1.5
Yellow
13.0 mm
15.0 mm
28.5 mm
Metric
£ 0.3118 - £ 0.9461 Request the lead time here
38.0 mm
1-3/8-12 in
Yellow
16.5 mm
18.5 mm
41.7 mm
UNF
£ 0.105 - £ 0.1071 Request the lead time here
22.0 mm
M20 x 1.5
Yellow
13.0 mm
15.0 mm
24.1 mm
Metric
  • of 3
Threaded Sealing Cap UNF Threads HDPE Yellow

10263068

Price Range
£ 0.0993 - £ 0.0993

Stock Levels
500 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262863

Price Range
£ 0.1071 - £ 0.105

Stock Levels
4208 In stock
Attributes
  • SW1
    20.0 mm
  • SW2
    21.9 mm
  • D
    23.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262948

Price Range
£ 0.2352 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263044

Price Range
£ 0.0924 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263051

Price Range
£ 0.0993 - £ 0.0973

Stock Levels
40000 In stock
Attributes
  • SW1
    16.0 mm
  • SW2
    17.5 mm
  • D
    18.5 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263099

Price Range
£ 0.1431 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263105

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    17.5 mm
  • h
    15.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262887

Price Range
£ 0.125 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads 7/16 HDPE Yellow

10434987

Price Range
£ 0.1513 - £ 0.1133

Stock Levels
Request the lead time here
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262931

Price Range
£ 0.214 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262993

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    18.5 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263037

Price Range
£ 0.0844 - £ 0.0827

Stock Levels
1242 In stock
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    14.5 mm
  • h
    12.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263129

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262900

Price Range
£ 0.1445 - £ 0.1414

Stock Levels
Request the lead time here
Attributes
  • SW1
    27.0 mm
  • SW2
    29.6 mm
  • D
    31.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262962

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    18.0 mm
  • h
    16.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262924

Price Range
£ 0.1856 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263112

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
2000 In stock
Attributes
  • SW1
    27.0 mm
  • SW2
    29.6 mm
  • D
    31.0 mm
  • H
    17.5 mm
  • h
    15.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262894

Price Range
£ 0.1374 - £ 0.1347

Stock Levels
21995 In stock
Attributes
  • SW1
    26.0 mm
  • SW2
    28.5 mm
  • D
    30.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263150

Price Range
£ 0.9461 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • SW1
    38.0 mm
  • SW2
    41.7 mm
  • D
    43.0 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262870

Price Range
£ 0.1071 - £ 0.105

Stock Levels
Request the lead time here
Attributes
  • SW1
    22.0 mm
  • SW2
    24.1 mm
  • D
    25.0 mm
  • H
    15.0 mm
  • h
    13.0 mm