Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
£ 0.4082 - £ 0.4167 Request the lead time here
48.0 mm
1-3/4-12 in
Yellow
14.5 mm
17.0 mm
52.6 mm
UNF
£ 0.5173 - £ 0.5272 Request the lead time here
52.0 mm
1-7/8-12 in
Yellow
16.5 mm
19.0 mm
57.0 mm
UNF
10262801 £ 0.0737 - £ 0.0752 27280 In stock
10.0 mm
M8 x 1
Yellow
11.0 mm
13.0 mm
11.0 mm
Metric
£ 0.0827 - £ 0.0844 Request the lead time here
14.0 mm
M12 x 1.5
Yellow
13.0 mm
15.0 mm
15.4 mm
Metric
£ 0.3798 - £ 0.3869 Request the lead time here
45.0 mm
1-5/8-12 in
Yellow
16.5 mm
19.0 mm
49.4 mm
UNF
£ 0.0904 - £ 0.0922 79189 In stock
16.0 mm
M14 x 1.5
Yellow
13.0 mm
15.0 mm
17.5 mm
Metric
£ 0.0973 - £ 0.0993 5643 In stock
18.0 mm
M16 x 1.5
Yellow
13.0 mm
15.0 mm
19.7 mm
Metric
£ 0.3472 - £ 0.3614 610 In stock
40.0 mm
1-7/16-12 in
Yellow
16.5 mm
18.5 mm
43.9 mm
UNF
£ 0.12 - £ 0.1224 6041 In stock
23.0 mm
13/16-16 in
Yellow
14.5 mm
16.5 mm
25.2 mm
UNF
£ 0.0813 - £ 0.083 49360 In stock
14.0 mm
M12 x 1
Yellow
11.0 mm
13.0 mm
15.4 mm
Metric
£ 0.0782 - £ 0.0798 Request the lead time here
12.0 mm
M10 x 1
Yellow
11.0 mm
13.0 mm
13.2 mm
Metric
£ 0.1133 - £ 0.1513 Request the lead time here
13.0 mm
7/16 in
Yellow
13.0 mm
15.0 mm
14.3 mm
UNF Threads
£ 0.0905 - £ 0.0924 Request the lead time here
15.0 mm
1/2-20 in
Yellow
13.0 mm
15.0 mm
16.5 mm
UNF
£ 0.3118 - £ 0.9461 Request the lead time here
38.0 mm
1-3/8-12 in
Yellow
16.5 mm
18.5 mm
41.7 mm
UNF
£ 0.2097 - £ 0.214 Request the lead time here
32.0 mm
M30 x 1.5
Yellow
13.0 mm
15.0 mm
35.1 mm
Metric
£ 0.1414 - £ 0.1445 Request the lead time here
27.0 mm
M25 x 1.5
Yellow
13.0 mm
15.0 mm
29.6 mm
Metric
10263129 £ 0.1927 - £ 0.197 Request the lead time here
30.0 mm
1-1/16-12 in
Yellow
16.5 mm
18.5 mm
32.9 mm
UNF
10263051 £ 0.0973 - £ 0.0993 40000 In stock
16.0 mm
9/16-18 in
Yellow
13.5 mm
15.5 mm
17.5 mm
UNF
£ 0.2523 - £ 0.2565 Request the lead time here
36.0 mm
1-5/16-12 in
Yellow
16.5 mm
18.5 mm
39.5 mm
UNF
10263068 £ 0.0993 - £ 0.0993 500 In stock
18.0 mm
5/8-18 in
Yellow
13.5 mm
15.5 mm
19.7 mm
UNF
  • of 3
Threaded Sealing Cap UNF Threads HDPE Yellow

10263181

Price Range
£ 0.4167 - £ 0.4082

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    17.0 mm
  • h
    14.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263198

Price Range
£ 0.5272 - £ 0.5173

Stock Levels
Request the lead time here
Attributes
  • SW1
    52.0 mm
  • SW2
    57.0 mm
  • D
    59.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262801

Price Range
£ 0.0752 - £ 0.0737

Stock Levels
27280 In stock
Attributes
  • SW1
    10.0 mm
  • SW2
    11.0 mm
  • D
    12.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262832

Price Range
£ 0.0844 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263174

Price Range
£ 0.3869 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262849

Price Range
£ 0.0922 - £ 0.0904

Stock Levels
79189 In stock
Attributes
  • SW1
    16.0 mm
  • SW2
    17.5 mm
  • D
    18.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262856

Price Range
£ 0.0993 - £ 0.0973

Stock Levels
5643 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263167

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
610 In stock
Attributes
  • SW1
    40.0 mm
  • SW2
    43.9 mm
  • D
    45.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263082

Price Range
£ 0.1224 - £ 0.12

Stock Levels
6041 In stock
Attributes
  • SW1
    23.0 mm
  • SW2
    25.2 mm
  • D
    26.5 mm
  • H
    16.5 mm
  • h
    14.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262825

Price Range
£ 0.083 - £ 0.0813

Stock Levels
49360 In stock
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262818

Price Range
£ 0.0798 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.2 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap UNF Threads 7/16 HDPE Yellow

10434987

Price Range
£ 0.1513 - £ 0.1133

Stock Levels
Request the lead time here
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263044

Price Range
£ 0.0924 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263150

Price Range
£ 0.9461 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • SW1
    38.0 mm
  • SW2
    41.7 mm
  • D
    43.0 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262931

Price Range
£ 0.214 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262900

Price Range
£ 0.1445 - £ 0.1414

Stock Levels
Request the lead time here
Attributes
  • SW1
    27.0 mm
  • SW2
    29.6 mm
  • D
    31.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263129

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263051

Price Range
£ 0.0993 - £ 0.0973

Stock Levels
40000 In stock
Attributes
  • SW1
    16.0 mm
  • SW2
    17.5 mm
  • D
    18.5 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263143

Price Range
£ 0.2565 - £ 0.2523

Stock Levels
Request the lead time here
Attributes
  • SW1
    36.0 mm
  • SW2
    39.5 mm
  • D
    41.0 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263068

Price Range
£ 0.0993 - £ 0.0993

Stock Levels
500 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.5 mm
  • h
    13.5 mm