Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1431 - £ 0.1431 | Request the lead time here |
0.945 in
24.0 mm
|
7/8-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
1.035 in
26.3 mm
|
UNF
|
||
| £ 0.4139 - £ 0.4223 | Request the lead time here |
1.89 in
48.0 mm
|
M45 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
2.071 in
52.6 mm
|
Metric
|
||
| £ 0.3217 - £ 0.3288 | Request the lead time here |
1.535 in
39.0 mm
|
M36 x 1.5
|
Yellow
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
1.685 in
42.8 mm
|
Metric
|
||
| 10263211 | £ 0.0963 - £ 0.0983 | Request the lead time here |
0.591 in
15.0 mm
|
1/4-19 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.65 in
16.5 mm
|
BSP
|
|
| £ 0.1115 - £ 0.1138 | 16500 In stock |
0.748 in
19.0 mm
|
3/8-19 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.819 in
20.8 mm
|
BSP
|
||
| 10263235 | £ 0.1212 - £ 0.1235 | Request the lead time here |
0.945 in
24.0 mm
|
1/2-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.024 in
26.0 mm
|
BSP
|
|
| 10263297 | £ 0.781 - £ 0.7966 | Request the lead time here |
2.48 in
63.0 mm
|
#2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
2.72 in
69.1 mm
|
BSP
|
|
| £ 0.0751 - £ 0.0766 | 5000 In stock |
0.472 in
12.0 mm
|
1/8-28 in
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.52 in
13.2 mm
|
BSP
|
||
| £ 0.5046 - £ 0.5046 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/4-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
BSP
|
||
| £ 0.1359 - £ 0.1386 | 9782 In stock |
0.984 in
25.0 mm
|
5/8-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.079 in
27.4 mm
|
BSP
|
||
| £ 1.0956 - £ 1.1183 | Request the lead time here |
3.15 in
80.0 mm
|
2-1/2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
3.453 in
87.7 mm
|
BSP
|
||
| £ 0.5443 - £ 0.5556 | Request the lead time here |
1.969 in
50.0 mm
|
1-1/2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
2.157 in
54.8 mm
|
BSP
|
||
| 10263303 | £ 0.8788 - £ 0.8972 | Request the lead time here |
2.756 in
70.0 mm
|
2-1/4-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
3.024 in
76.8 mm
|
BSP
|
|
| £ 0.1984 - £ 0.2069 | 14839 In stock |
1.26 in
32.0 mm
|
7/8-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm
|
BSP
|
||
| £ 11.023 - £ 23.1484 | Request the lead time here |
1.102 in
28.0 mm
|
3/4 in
|
Red
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP Threads
|
||
| £ 0.231 - £ 0.2352 | Request the lead time here |
1.26 in
32.0 mm
|
M30 x 2
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm
|
Metric
|
||
| £ 0.5443 - £ 0.5556 | Request the lead time here |
2.165 in
55.0 mm
|
M52 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
2.374 in
60.3 mm
|
Metric
|
||
| £ 0.105 - £ 0.1071 | Request the lead time here |
0.866 in
22.0 mm
|
M20 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.949 in
24.1 mm
|
Metric
|
||
| £ 0.3926 - £ 0.4011 | Request the lead time here |
1.772 in
45.0 mm
|
M42 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
1.945 in
49.4 mm
|
Metric
|
||
| £ 0.0827 - £ 0.0844 | 1242 In stock |
0.512 in
13.0 mm
|
7/16-24 in
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.563 in
14.3 mm
|
UNF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue