Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
£ 0.1224 - £ 0.125 Request the lead time here
24.0 mm
M22 x 1.5
Yellow
13.0 mm
15.0 mm
26.3 mm
Metric
£ 0.1347 - £ 0.1374 21995 In stock
26.0 mm
M24 x 1.5
Yellow
13.0 mm
15.0 mm
28.5 mm
Metric
£ 0.3387 - £ 0.3458 Request the lead time here
39.0 mm
M36 x 2
Yellow
16.0 mm
18.0 mm
42.8 mm
Metric
£ 0.1644 - £ 0.1686 2000 In stock
27.0 mm
#1-14 in
Yellow
15.5 mm
17.5 mm
29.6 mm
UNF
£ 0.0751 - £ 0.0766 Request the lead time here
8.0 mm
1/4-28 in
Yellow
11.5 mm
13.5 mm
8.8 mm
UNF
£ 0.1488 - £ 0.1516 Request the lead time here
24.0 mm
7/8-14 in
Yellow
15.5 mm
17.5 mm
26.3 mm
UNF
£ 0.0766 - £ 0.0766 Request the lead time here
11.0 mm
3/8-24 in
Yellow
12.5 mm
14.5 mm
12.1 mm
UNF
£ 0.105 - £ 0.1071 4208 In stock
20.0 mm
M18 x 1.5
Yellow
13.0 mm
15.0 mm
21.9 mm
Metric
10263136 £ 0.2097 - £ 0.214 1000 In stock
32.0 mm
1-3/16-12 in
Yellow
16.5 mm
18.5 mm
35.1 mm
UNF
£ 0.1644 - £ 0.1686 Request the lead time here
28.0 mm
M26 x 1.5
Yellow
13.0 mm
15.0 mm
30.7 mm
Metric
£ 0.1828 - £ 0.1856 Request the lead time here
30.0 mm
M28 x 1.5
Yellow
13.0 mm
15.0 mm
32.9 mm
Metric
£ 0.4238 - £ 0.4238 Request the lead time here
48.0 mm
M45 x 1.5
Yellow
14.0 mm
16.5 mm
52.6 mm
Metric
10263266 £ 0.309 - £ 0.309 2735 In stock
36.0 mm
#1-11 in
Yellow
17.0 mm
19.0 mm
39.5 mm
BSP
£ 0.1743 - £ 0.1771 132500 In stock
28.0 mm
3/4-14 in
Yellow
15.0 mm
17.0 mm
30.7 mm
BSP
£ 0.0928 - £ 0.0928 5511 In stock
13.0 mm
7/16-20 in
Yellow
16.5 mm
15.0 mm
14.3 mm
UNF
  • of 3
Threaded Sealing Cap Metric Threads HDPE Yellow

10262887

Price Range
£ 0.125 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262894

Price Range
£ 0.1374 - £ 0.1347

Stock Levels
21995 In stock
Attributes
  • SW1
    26.0 mm
  • SW2
    28.5 mm
  • D
    30.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262962

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    18.0 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263112

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
2000 In stock
Attributes
  • SW1
    27.0 mm
  • SW2
    29.6 mm
  • D
    31.0 mm
  • H
    17.5 mm
  • h
    15.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263013

Price Range
£ 0.0766 - £ 0.0751

Stock Levels
Request the lead time here
Attributes
  • SW1
    8.0 mm
  • SW2
    8.8 mm
  • D
    10.0 mm
  • H
    13.5 mm
  • h
    11.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263105

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    17.5 mm
  • h
    15.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263020

Price Range
£ 0.0766 - £ 0.0766

Stock Levels
Request the lead time here
Attributes
  • SW1
    11.0 mm
  • SW2
    12.1 mm
  • D
    13.0 mm
  • H
    14.5 mm
  • h
    12.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262863

Price Range
£ 0.1071 - £ 0.105

Stock Levels
4208 In stock
Attributes
  • SW1
    20.0 mm
  • SW2
    21.9 mm
  • D
    23.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263136

Price Range
£ 0.214 - £ 0.2097

Stock Levels
1000 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262917

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • SW1
    28.0 mm
  • SW2
    30.7 mm
  • D
    32.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262924

Price Range
£ 0.1856 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262986

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    16.5 mm
  • h
    14.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263266

Price Range
£ 0.309 - £ 0.309

Stock Levels
2735 In stock
Attributes
  • SW1
    36.0 mm
  • SW2
    39.5 mm
  • D
    41.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10337141

Price Range
£ 0.1771 - £ 0.1743

Stock Levels
132500 In stock
Attributes
  • SW1
    28.0 mm
  • SW2
    30.7 mm
  • D
    32.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10337134

Price Range
£ 0.0928 - £ 0.0928

Stock Levels
5511 In stock
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    15.0 mm
  • h
    16.5 mm