Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
586 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 0.3345 - £ 0.3486 3000 In stock
Hexagonal
PA
M4
20.0 mm
£ 0.6832 - £ 0.6973 Request the lead time here
Hexagonal
PA
M3
5.0 mm
£ 0.3146 - £ 0.3274 Request the lead time here
Hexagonal
PA
M3
15.0 mm
£ 0.8745 - £ 0.8929 Request the lead time here
Hexagonal
PA
M3
30.0 mm
£ 0.1941 - £ 0.2026 90 In stock
Hexagonal
PA
M3
15.0 mm
£ 0.3614 - £ 0.377 1250 In stock
Hexagonal
PA
M3
30.0 mm
£ 0.2026 - £ 0.2168 275 In stock
Hexagonal
PA
5.0 mm
£ 0.0683 - £ 0.0843 Request the lead time here
Round
PA
19.1 mm
£ 0.2168 - £ 0.231 1950 In stock
Hexagonal
PA
20.0 mm
£ 0.2182 - £ 0.2268 Request the lead time here
Hexagonal
PA
18.0 mm
£ 0.0949 - £ 0.1009 Request the lead time here
Hexagonal
PA
8.0 mm
£ 0.1056 - £ 0.1124 Request the lead time here
Hexagonal
PA
10.0 mm
£ 0.1186 - £ 0.1261 3000 In stock
Hexagonal
PA
12.0 mm
£ 0.8674 - £ 0.9029 160 In stock
Hexagonal
PA
30.0 mm
£ 0.6305 - £ 0.6568 Request the lead time here
Hexagonal
PA
M4
8.0 mm
£ 0.6305 - £ 0.6568 Request the lead time here
Hexagonal
PA
M3
5.0 mm
£ 1.0053 - £ 1.0468 Request the lead time here
Hexagonal
PA
M4
40.0 mm
£ 0.8674 - £ 0.9029 Request the lead time here
Hexagonal
PA
30.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
Hexagonal
PA
M3
15.0 mm
£ 0.8674 - £ 0.9029 Request the lead time here
Hexagonal
PA
25.0 mm
  • of 30
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

138020000016

Price Range
£ 0.3486 - £ 0.3345

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    7.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

HTSN-M3-5-5.5-2

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

138006000016

Price Range
£ 0.3274 - £ 0.3146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Diameter
    5.5 mm
Male To Female Standoff Hexagonal 8.0 mm M3 30.0 mm

HTSN-M3-30-8-2

Price Range
£ 0.8929 - £ 0.8745

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 8.0 mm M3 15.0 mm

HTSN-M3-15-8-2

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

138009000016

Price Range
£ 0.377 - £ 0.3614

Stock Levels
1250 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Diameter
    5.5 mm
Male To Male Standoff Hexagonal 6.0 mm M3 5.0 mm PA

HTSN-M3-5-3

Price Range
£ 0.2168 - £ 0.2026

Stock Levels
275 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Round 7.1 mm #6-32 19.1 mm PA

CBS-TMM-12-01

Price Range
£ 0.0843 - £ 0.0683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Spacer Length
    19.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal M2.5 20.0 mm PA

HTSN-M2.5-20-3

Price Range
£ 0.231 - £ 0.2168

Stock Levels
1950 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 18.0 mm PA

HTSN-M4-18-3

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    18.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 8.0 mm PA

HTSN-M4-8-3

Price Range
£ 0.1009 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal M2.5 10.0 mm PA

HTSN-M2.5-10-3

Price Range
£ 0.1124 - £ 0.1056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm PA

HTSN-M4-12-3

Price Range
£ 0.1261 - £ 0.1186

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M3 30.0 mm PA

313300959902

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
160 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 8.0 mm PA

313400259902

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 5.0 mm PA

313300159902

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 40.0 mm PA

313401159902

Price Range
£ 1.0468 - £ 1.0053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 30.0 mm PA

313400959902

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M3 15.0 mm PA

313300559902

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 25.0 mm PA

313300859902

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 HB