Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
582 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 0.3387 - £ 0.3529 2072 In stock
30% Glass Fibre Nylon 6
25.0 mm
10157176 £ 0.754 - £ 0.7696 7698 In stock
Nylon 6/6
20.0 mm
£ 0.6832 - £ 0.6973 12546 In stock
Hexagonal
PA
M3
8.0 mm
£ 0.5698 - £ 0.5698 14450 In stock
Hexagonal
Nylon 6/6
M3
10.0 mm
£ 0.7186 - £ 0.7186 Request the lead time here
Hexagonal
PA
M4
30.0 mm
10157770 £ 0.3387 - £ 0.3458 5956 In stock
Nylon 6/6
30.0 mm
£ 0.214 - £ 0.2225 500 In stock
Nylon 6/6
25.0 mm
£ 0.3175 - £ 0.3302 7716 In stock
30% Glass Fibre Nylon 6
15.0 mm
£ 0.6208 - £ 0.6208 Request the lead time here
Hexagonal
PA
M3
20.0 mm
10157367 £ 0.6279 - £ 0.6406 1652 In stock
Hexagonal
PA
M3
5.0 mm
£ 0.8773 - £ 0.8773 2500 In stock
Hexagonal
PA
M4
40.0 mm
10414286 £ 0.6846 - £ 0.6846 Request the lead time here
Hexagonal
PA
M3
12.0 mm
£ 0.1941 - £ 0.2026 1422 In stock
Hexagonal
PA
M3
8.0 mm
£ 3.2884 - £ 3.2884 Request the lead time here
Hexagonal
PA
M4
25.0 mm
£ 1.2827 - £ 1.3082 1090 In stock
Nylon 6/6
25.0 mm
£ 0.8306 - £ 0.8476 4347 In stock
Nylon 6/6
20.0 mm
£ 2.3954 - £ 2.3954 Request the lead time here
Hexagonal
PA
M4
19.0 mm
£ 0.4762 - £ 0.4961 Request the lead time here
Nylon 6/6
15.0 mm
£ 1.5449 - £ 1.5449 Request the lead time here
Hexagonal
PA
M3
10.0 mm
£ 0.9652 - £ 0.9851 3562 In stock
Nylon 6/6
35.0 mm
  • of 30
Male To Female Standoff 5.5 mm M3 25.0 mm

10088814

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
2072 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.5 mm
  • Diameter
    5.5 mm
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
Male To Female Standoff 8.0 mm M3 20.0 mm

10157176

Price Range
£ 0.7696 - £ 0.754

Stock Levels
7698 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10157404

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
12546 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10412718

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
14450 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

10414071

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    30.0 mm
Male To Female Standoff 10.0 mm M5 30.0 mm

10157770

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
5956 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff 8.0 mm M3 25.0 mm

10157220

Price Range
£ 0.2225 - £ 0.214

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff 7.0 mm M4 15.0 mm

10088845

Price Range
£ 0.3302 - £ 0.3175

Stock Levels
7716 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.5 mm
  • Diameter
    7.0 mm
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide
Male To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

10416983

Price Range
£ 0.6208 - £ 0.6208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 5.0 mm

10157367

Price Range
£ 0.6406 - £ 0.6279

Stock Levels
1652 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10411766

Price Range
£ 0.8773 - £ 0.8773

Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10414286

Price Range
£ 0.6846 - £ 0.6846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 8.0 mm M3 8.0 mm

10157428

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
1422 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10379066

Price Range
£ 3.2884 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.1 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    25.0 mm
Male To Female Standoff 10.0 mm M5 25.0 mm

10157756

Price Range
£ 1.3082 - £ 1.2827

Stock Levels
1090 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff 10.0 mm M5 20.0 mm

10157732

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
4347 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff Hexagonal 7.0 mm M4 19.0 mm

10379059

Price Range
£ 2.3954 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    19.0 mm
Male To Female Standoff 10.0 mm M5 15.0 mm

10157695

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10378946

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.2 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm
Male To Female Standoff 6.0 mm M3 35.0 mm

10157299

Price Range
£ 0.9851 - £ 0.9652

Stock Levels
3562 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB