Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
586 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 0.1502 - £ 0.1502 Request the lead time here
Hexagonal
PA
M3
8.0 mm
HTSN-M3-12-6-1 £ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M3
12.0 mm
£ 0.5854 - £ 0.5854 Request the lead time here
Hexagonal
PA
M3
10.0 mm
£ 0.3245 - £ 0.3302 Request the lead time here
Hexagonal
PA
M2
20.0 mm
£ 0.8306 - £ 0.8476 Request the lead time here
Hexagonal
PA
M2
12.0 mm
£ 1.1438 - £ 1.1438 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
M3
30.0 mm
£ 0.2381 - £ 0.248 Request the lead time here
Hexagonal
PA
M4
18.0 mm
£ 0.6208 - £ 0.6208 Request the lead time here
Hexagonal
PA
M3
10.0 mm
£ 0.5357 - £ 0.5357 Request the lead time here
Hexagonal
PA
M2.5
5.0 mm
£ 1.4174 - £ 1.4599 Request the lead time here
Hexagonal
PA
M5
25.0 mm
£ 0.4309 - £ 0.4493 Request the lead time here
Hexagonal
PA
M3
25.0 mm
£ 1.1141 - £ 1.1367 Request the lead time here
Hexagonal
PA
M3
15.0 mm
HTSN-M3-20-7-1 £ 0.214 - £ 0.2225 Request the lead time here
Hexagonal
PA
M3
20.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
Hexagonal
PA
M3
15.0 mm
£ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M4
20.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
Hexagonal
PA
M3
18.0 mm
£ 12.771 - £ 13.2954 Request the lead time here
PEEK
20.0 mm
£ 8.6321 - £ 8.9865 Request the lead time here
PEEK
15.0 mm
£ 7.0021 - £ 7.2855 Request the lead time here
PEEK
8.0 mm
£ 0.2551 - £ 0.2593 Request the lead time here
Hexagonal
PA
M3
35.0 mm
  • of 30
Female To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

HNSM3-8-6-1V

Price Range
£ 0.1502 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

HTSN-M3-12-6-1

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 10.0 mm

HTSN-M3-10-7-1

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 20.0 mm

HTSN-M2-20-5-1

Price Range
£ 0.3302 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 12.0 mm

HTSN-M2-12-5-1

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

HNSM3-30-5.5-1

Price Range
£ 1.1438 - £ 1.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 10.0 mm M4 18.0 mm

HTSN-M4-18-10-1

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    18.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

HTSN-M3-10-6-1

Price Range
£ 0.6208 - £ 0.6208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

HTSN-M2.5-5-5-1

Price Range
£ 0.5357 - £ 0.5357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 25.0 mm

HTSN-M5-25-10-1

Price Range
£ 1.4599 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 25.0 mm

HTSN-M3-25-8-1

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 15.0 mm

HTSN-M3-15-8-1

Price Range
£ 1.1367 - £ 1.1141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 20.0 mm

HTSN-M3-20-7-1

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 15.0 mm

HTSN-M3-15-7-1

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

HTSN-M4-20-8-1

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 18.0 mm

HTSN-M3-18-7-1

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff 8.0 mm 20.0 mm

186502070409

Price Range
£ 13.2954 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 15.0 mm

186301570409

Price Range
£ 8.9865 - £ 8.6321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 8.0 mm

186308070409

Price Range
£ 7.2855 - £ 7.0021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Spacer Length
    8.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 8.0 mm M3 35.0 mm

HTSN-M3-35-8-1

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    35.0 mm