Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
586 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 16.6547 - £ 17.3493 Request the lead time here
PEEK
35.0 mm
HTSN-M4-40-8-1 £ 0.231 - £ 0.231 Request the lead time here
Hexagonal
PA
M4
40.0 mm
£ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M3
18.0 mm
£ 0.6973 - £ 0.6973 Request the lead time here
Hexagonal
PA
M3
8.0 mm
£ 0.8929 - £ 0.8929 Request the lead time here
Hexagonal
PA
M3
30.0 mm
£ 0.3756 - £ 0.3827 1000 In stock
Hexagonal
PA
M5
30.0 mm
£ 0.3458 - £ 0.3458 87 In stock
Hexagonal
PA
M3
25.0 mm
£ 9.2841 - £ 9.681 Request the lead time here
PEEK
18.0 mm
£ 0.2381 - £ 0.248 38 In stock
Hexagonal
PA
M4
10.0 mm
£ 0.754 - £ 0.7696 Request the lead time here
Hexagonal
PA
M2
10.0 mm
£ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M3
15.0 mm
£ 0.1941 - £ 0.2026 Request the lead time here
Hexagonal
PA
M3
8.0 mm
£ 0.5627 - £ 0.574 Request the lead time here
Hexagonal
PA
M3
5.0 mm
£ 0.3387 - £ 0.3458 Request the lead time here
Hexagonal
PA
M3
30.0 mm
£ 0.7257 - £ 0.7413 Request the lead time here
Hexagonal
PA
M4
8.0 mm
HTSN-M3-20-8-2 £ 0.754 - £ 0.7696 400 In stock
Hexagonal
PA
M3
20.0 mm
£ 0.3061 - £ 0.3189 5750 In stock
Hexagonal
PA
M4
10.0 mm
£ 0.3642 - £ 0.3798 Request the lead time here
Hexagonal
PA
M4
30.0 mm
£ 0.7257 - £ 0.7413 Request the lead time here
Hexagonal
PA
M4
18.0 mm
HTSN-M4-10-8-2 £ 0.6591 - £ 0.6591 95 In stock
Hexagonal
PA
M4
10.0 mm
  • of 30
Female To Female Standoff 7.0 mm 35.0 mm

186403570409

Price Range
£ 17.3493 - £ 16.6547

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Spacer Length
    35.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

HTSN-M4-40-8-1

Price Range
£ 0.231 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

HTSN-M3-18-6-1

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

HTSN-M3-8-5.5-1

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 30.0 mm

HTSN-M3-30-8-1

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 30.0 mm

HTSN-M5-30-10-1

Price Range
£ 0.3827 - £ 0.3756

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 25.0 mm

HTSN-M3-25-7-1

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
87 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    25.0 mm
Female To Female Standoff 6.0 mm 18.0 mm

186301870409

Price Range
£ 9.681 - £ 9.2841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 10.0 mm M4 10.0 mm

HTSN-M4-10-10-1

Price Range
£ 0.248 - £ 0.2381

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M2 10.0 mm

HTSN-M3-10-8-1

Price Range
£ 0.7696 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

HTSN-M3-15-6-1

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 8.0 mm

HTSN-M3-8-8-1

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 5.0 mm

HTSN-M3-5-7-1

Price Range
£ 0.574 - £ 0.5627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 30.0 mm

HTSN-M3-30-7-1

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 8.0 mm

HTSN-M4-8-8-1

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 8.0 mm M3 20.0 mm

HTSN-M3-20-8-2

Price Range
£ 0.7696 - £ 0.754

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

138010000016

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
5750 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    7.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 30.0 mm

138030000016

Price Range
£ 0.3798 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.5 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Diameter
    7.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

HTSN-M4-18-8-2

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    18.0 mm
Male To Female Standoff Hexagonal 8.0 mm M3 10.0 mm

HTSN-M4-10-8-2

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
95 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    10.0 mm