Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
£ 1.2954 - £ 1.9964 Request the lead time here
13.0
2.0
2.0
1.0
M4
£ 1.275 - £ 1.964 Request the lead time here
11.0
3.0
2.5
1.0
M5
£ 1.3158 - £ 2.0288 Request the lead time here
17.0
2.0
2.0
1.0
M4
£ 1.275 - £ 1.964 Request the lead time here
9.0
3.0
2.5
1.0
M5
£ 1.5198 - £ 2.3309 Request the lead time here
17.0
3.0
2.5
1.0
M5
£ 1.275 - £ 1.964 Request the lead time here
17.3
3.5
3.0
1.3
M6
£ 1.2648 - £ 1.9424 Request the lead time here
13.3
3.5
3.0
1.3
M6
£ 1.4688 - £ 2.2662 Request the lead time here
26.6
5.0
4.0
1.6
M8
£ 1.3158 - £ 2.0288 Request the lead time here
11.3
3.5
3.0
1.3
M6
£ 4.5084 - £ 6.9282 Request the lead time here
82.1
8.0
6.0
2.1
M12
£ 2.2236 - £ 3.4209 Request the lead time here
34.1
8.0
6.0
2.1
M12
£ 1.275 - £ 1.964 Request the lead time here
7.0
2.0
2.0
1.0
M4
£ 1.377 - £ 2.1151 Request the lead time here
21.6
5.0
4.0
1.6
M8
£ 2.7744 - £ 4.2626 Request the lead time here
64.9
6.5
5.0
1.9
M10
£ 1.3566 - £ 2.0935 Request the lead time here
13.6
5.0
4.0
1.6
M8
£ 1.3566 - £ 2.0935 Request the lead time here
17.6
5.0
4.0
1.6
M8
£ 1.632 - £ 2.5144 Request the lead time here
33.6
5.0
4.0
1.6
M8
£ 2.3256 - £ 3.572 Request the lead time here
41.9
6.5
5.0
1.9
M10
£ 3.3252 - £ 5.1152 Request the lead time here
65.1
8.0
6.0
2.1
M12
£ 2.499 - £ 3.8418 Request the lead time here
42.1
8.0
6.0
2.1
M12
  • of 3
Thrust Screw M4 13.0 1.0 Steel

20255411

Price Range
£ 1.9964 - £ 1.2954

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    13.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 11.0 1.0 Steel

20255459

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    11.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 17.0 1.0 Steel

20255428

Price Range
£ 2.0288 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    17.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 9.0 1.0 Steel

20255442

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    9.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M5 17.0 1.0 Steel

20255473

Price Range
£ 2.3309 - £ 1.5198

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    17.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M6 17.3 1.3 Steel

20255107

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    17.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 13.3 1.3 Steel

20255091

Price Range
£ 1.9424 - £ 1.2648

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    13.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 26.6 1.6 Steel

20254902

Price Range
£ 2.2662 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    26.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M6 11.3 1.3 Steel

20255060

Price Range
£ 2.0288 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M12 82.1 2.1 Steel

20255350

Price Range
£ 6.9282 - £ 4.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    82.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 34.1 2.1 Steel

20255312

Price Range
£ 3.4209 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    34.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M4 7.0 1.0 Steel

20255381

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    7.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M8 21.6 1.6 Steel

20255084

Price Range
£ 2.1151 - £ 1.377

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    21.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 64.9 1.9 Steel

20255282

Price Range
£ 4.2626 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    64.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 17.6 1.6 Steel

20255176

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    17.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 33.6 1.6 Steel

20255183

Price Range
£ 2.5144 - £ 1.632

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    33.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 41.9 1.9 Steel

20255268

Price Range
£ 3.572 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    41.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 65.1 2.1 Steel

20255343

Price Range
£ 5.1152 - £ 3.3252

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    65.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 42.1 2.1 Steel

20255329

Price Range
£ 3.8418 - £ 2.499

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    42.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0