Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
£ 1.989 - £ 3.054 Request the lead time here
26.9
6.5
5.0
1.9
M10
£ 2.8662 - £ 4.4137 Request the lead time here
52.1
8.0
6.0
2.1
M12
£ 1.3158 - £ 2.0288 Request the lead time here
11.3
3.5
3.0
1.3
M6
£ 1.5606 - £ 2.3957 Request the lead time here
33.3
3.5
3.0
1.3
M6
  • of 3
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
£ 3.054 - £ 1.989

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
£ 4.4137 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 11.3 1.3 Steel

20255060

Price Range
£ 2.0288 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 33.3 1.3 Steel

20255138

Price Range
£ 2.3957 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    33.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0