Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.4847 - £ 0.5046 Request the lead time here
M4
Clear
PC
4.0 mm
12.0 mm
8.0 mm
Slotted Drive
£ 0.4805 - £ 0.5003 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
8.0 mm
Slotted Drive
£ 0.5202 - £ 0.5428 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
12.0 mm
Slotted Drive
£ 0.5159 - £ 0.5371 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
12.0 mm
Slotted Drive
£ 0.4677 - £ 0.4861 Request the lead time here
M4
Clear
PC
4.0 mm
12.0 mm
6.0 mm
Slotted Drive
£ 0.506 - £ 0.5272 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
10.0 mm
Slotted Drive
£ 0.4635 - £ 0.4819 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
6.0 mm
Slotted Drive
£ 0.5017 - £ 0.523 Request the lead time here
M3
Clear
PC
4.0 mm
12.0 mm
10.0 mm
Slotted Drive
£ 0.3699 - £ 0.3699 Request the lead time here
M8
Clear
PC
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1743 - £ 0.1771 Request the lead time here
M4
Natural
PA
3.4 mm
16.0 mm
40.0 mm
Flat Drive
£ 0.1729 - £ 0.1757 Request the lead time here
M5
Natural
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
0140420000VR £ 0.1956 - £ 0.1998 800 In stock
M6
Natural
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
0140320001VR £ 0.2182 - £ 0.2182 2600 In stock
M5
Black
PA
3.4 mm
16.0 mm
15.0 mm
Flat Drive
£ 0.2225 - £ 0.2225 Request the lead time here
M5
Black
PA
3.4 mm
16.0 mm
40.0 mm
Flat Drive
0140430001VR £ 0.2551 - £ 0.2551 Request the lead time here
M6
Black
PA
3.4 mm
16.0 mm
12.0 mm
Flat Drive
£ 0.1587 - £ 0.1658 500 In stock
M10
Natural
PA
5.0 mm
30.0 mm
16.0 mm
Flat Drive
£ 0.2905 - £ 0.2905 1500 In stock
M6
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.4082 - £ 0.4082 Request the lead time here
M8
Natural
PA
3.4 mm
16.0 mm
35.0 mm
Flat Drive
£ 0.1615 - £ 0.1658 Request the lead time here
M6
Natural
PA
5.0 mm
30.0 mm
10.0 mm
Flat Drive
£ 0.2268 - £ 0.231 Request the lead time here
M6
Natural
PA
3.4 mm
16.0 mm
22.0 mm
Flat Drive
  • of 7
Knurled Head Screw M4 8.0 mm PC

176408000022

Price Range
£ 0.5046 - £ 0.4847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Truss Head
Knurled Head Screw M3 8.0 mm PC

176308000022

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Truss Head
Knurled Head Screw M3 12.0 mm PC

176401200022

Price Range
£ 0.5428 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Head Type
    Truss Head
Knurled Head Screw M3 12.0 mm PC

176301200022

Price Range
£ 0.5371 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Head Type
    Truss Head
Knurled Head Screw M4 6.0 mm PC

176406000022

Price Range
£ 0.4861 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Head Type
    Truss Head
Knurled Head Screw M3 10.0 mm PC

176401000022

Price Range
£ 0.5272 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Truss Head
Knurled Head Screw M3 6.0 mm PC

176306000022

Price Range
£ 0.4819 - £ 0.4635

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Truss Head
Knurled Head Screw M3 10.0 mm PC

176301000022

Price Range
£ 0.523 - £ 0.5017

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Truss Head
Knurled Head Screw M8 25.0 mm PC

0140701700VR

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M4 40.0 mm PA

0140250000VR

Price Range
£ 0.1771 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Head Type
    Truss Head
Knurled Head Screw M5 30.0 mm PA

0140350000VR

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Head Type
    Truss Head
Knurled Head Screw M6 10.0 mm PA

0140420000VR

Price Range
£ 0.1998 - £ 0.1956

Stock Levels
800 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M5 15.0 mm PA

0140320001VR

Price Range
£ 0.2182 - £ 0.2182

Stock Levels
2600 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Truss Head
Knurled Head Screw M5 40.0 mm PA

0140360001VR

Price Range
£ 0.2225 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Head Type
    Truss Head
Knurled Head Screw M6 12.0 mm PA

0140430001VR

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M10 16.0 mm PA

0401850000VR

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
500 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Head Type
    Truss Head
Knurled Head Screw M6 25.0 mm PA

0140480001VR

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M8 35.0 mm PA

0140720000VR

Price Range
£ 0.4082 - £ 0.4082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M6 10.0 mm PA

0400420000VR

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 22.0 mm PA

0140470000VR

Price Range
£ 0.231 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head