These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.
It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Head Height | Head Diameter | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1695 - £ 0.1764 | Request the lead time here |
M4
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
£ 0.1889 - £ 0.1973 | Request the lead time here |
M6
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
£ 0.1778 - £ 0.1862 | Request the lead time here |
M5
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
£ 0.2834 - £ 0.2946 | Request the lead time here |
M5
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
£ 0.2404 - £ 0.2501 | Request the lead time here |
M5
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
£ 0.4919 - £ 0.5127 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.496 - £ 0.5169 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.51 - £ 0.5322 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.4585 - £ 0.4766 | Request the lead time here |
M4
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.4544 - £ 0.4724 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.471 - £ 0.4905 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.4752 - £ 0.4947 | Request the lead time here |
M4
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
£ 0.5058 - £ 0.5266 | Request the lead time here |
M3
|
Clear
|
PC
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue