Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 1.1311 - £ 1.1778 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
30.0 mm
£ 1.6442 - £ 1.715 Request the lead time here
M10
Nylon
12.0 mm
25.0 mm
20.0 mm
£ 4.4365 - £ 4.5216 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 0.8929 - £ 0.9298 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
8.0 mm
  • of 6
Knurled Screw M8 30.0 mm Nylon Natural

10376478

Price Range
£ 1.1778 - £ 1.1311

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 20.0 mm Nylon Natural

10376553

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm Nylon Natural

10376638

Price Range
£ 4.5216 - £ 4.4365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 8.0 mm Nylon Natural

10376249

Price Range
£ 0.9298 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head