Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Maximum Torque | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
498295 | £ 45.4711 - £ 45.4711 | Request the lead time here |
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
2.3 Nm
2.3 Nm
|
0.394 in
10.0 mm
|
1.496 in
38.0 mm
|
|
25992042E | £ 12.9402 - £ 18.1163 | 25 In stock |
0.394 in
10.0 mm
|
2.244 in
57.0 mm
|
1.10 Nm
1.10 Nm
|
|
2.047 in
52.0 mm
|
|
£ 24.3511 - £ 59.8582 | Request the lead time here |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
1.58 Nm
1.58 Nm
|
|
2.016 in
51.2 mm
|
||
£ 37.6042 - £ 58.4954 | Request the lead time here |
0.177 in
4.5 mm
|
2.244 in
57.0 mm
|
2.3 Nm
2.3 Nm
|
0.512 in
13.0 mm
|
2.008 in
51.0 mm
|
||
£ 24.3511 - £ 59.8582 | Request the lead time here |
0.465 in
11.8 mm
|
3.016 in
76.6 mm
|
1.58 Nm
1.58 Nm
|
|
2.016 in
51.2 mm
|
||
£ 29.5453 - £ 71.9891 | Request the lead time here |
0.177 in
4.5 mm
|
2 in
50.8 mm
|
3.4 Nm
3.4 Nm
|
0.5 in
12.7 mm
|
2.248 in
57.1 mm
|
||
£ 27.423 - £ 66.8178 | Request the lead time here |
0.118 in
3.0 mm
|
1.496 in
38.0 mm
|
1.4 Nm
1.4 Nm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 19.8272 - £ 51.3029 | Request the lead time here |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
0.45 Nm
0.45 Nm
|
|
1.323 in
33.6 mm
|
||
£ 27.4788 - £ 71.1015 | Request the lead time here |
0.177 in
4.5 mm
|
2 in
50.8 mm
|
3.4 Nm
3.4 Nm
|
0.5 in
12.7 mm
|
2.248 in
57.1 mm
|
||
£ 23.262 - £ 57.1811 | Request the lead time here |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
2.26 Nm
2.26 Nm
|
|
2.016 in
51.2 mm
|
||
£ 18.5426 - £ 45.5801 | Request the lead time here |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
0.45 Nm
0.45 Nm
|
|
1.323 in
33.6 mm
|
||
£ 26.6131 - £ 65.4185 | Request the lead time here |
0.118 in
3.0 mm
|
1.496 in
38.0 mm
|
2.3 Nm
2.3 Nm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 24.2674 - £ 62.7919 | 46 In stock |
0.177 in
4.5 mm
|
2 in
50.8 mm
|
1.8 Nm
1.8 Nm
|
0.5 in
12.7 mm
|
2.248 in
57.1 mm
|
||
£ 25.0601 - £ 60.1698 | Request the lead time here |
0.118 in
3.0 mm
|
1.496 in
38.0 mm
|
0.9 Nm
0.9 Nm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 22.3126 - £ 57.7339 | Request the lead time here |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
2.94 Nm
2.94 Nm
|
|
2.016 in
51.2 mm
|
||
£ 19.0453 - £ 46.405 | Request the lead time here |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
0.90 Nm
0.90 Nm
|
|
1.323 in
33.6 mm
|
||
£ 27.4788 - £ 71.1015 | Request the lead time here |
0.177 in
4.5 mm
|
2 in
50.8 mm
|
2.3 Nm
2.3 Nm
|
0.5 in
12.7 mm
|
2.248 in
57.1 mm
|
||
£ 25.524 - £ 66.0435 | Request the lead time here |
0.118 in
3.0 mm
|
1.496 in
38.0 mm
|
1.4 Nm
1.4 Nm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
£ 27.9443 - £ 68.088 | Request the lead time here |
0.177 in
4.5 mm
|
2 in
50.8 mm
|
2.3 Nm
2.3 Nm
|
0.5 in
12.7 mm
|
2.248 in
57.1 mm
|
||
£ 25.524 - £ 66.0435 | Request the lead time here |
0.118 in
3.0 mm
|
1.496 in
38.0 mm
|
2.3 Nm
2.3 Nm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue