Menu Search

Torsion Springs

In stock

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
£ 4.0254 - £ 4.4649 Request the lead time here
88.9 mm
270
2.7 mm
22.6 mm
2373.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.7 mm
5.2 mm
58.20 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
360
0.6 mm
4.4 mm
34.80 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.5 mm
4.4 mm
21.10 Nmm
£ 1.7292 - £ 1.9277 Request the lead time here
50.8 mm
270
1.0 mm
8.7 mm
155.40 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
50.8 mm
270
1.2 mm
10.3 mm
282.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
270
0.4 mm
4.0 mm
13.22 Nmm
£ 1.6158 - £ 1.8001 Request the lead time here
31.8 mm
270
1.0 mm
5.5 mm
134.50 Nmm
£ 10.985 - £ 11.552 Request the lead time here
101.6 mm
270
3.2 mm
25.7 mm
3616.00 Nmm
£ 2.5088 - £ 2.7923 Request the lead time here
50.8 mm
180
2.0 mm
11.5 mm
1102.00 Nmm
£ 2.0552 - £ 2.282 Request the lead time here
50.8 mm
270
1.4 mm
11.1 mm
370.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
270
0.5 mm
2.8 mm
15.82 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
270
0.4 mm
2.0 mm
10.51 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.7 mm
3.6 mm
58.20 Nmm
£ 1.5875 - £ 1.7717 Request the lead time here
25.4 mm
360
0.8 mm
6.0 mm
92.70 Nmm
£ 6.3926 - £ 7.0871 Request the lead time here
101.6 mm
180
2.9 mm
16.3 mm
3164.00 Nmm
£ 9.7377 - £ 10.248 Request the lead time here
101.6 mm
180
3.4 mm
18.7 mm
4519.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
270
0.6 mm
4.0 mm
34.80 Nmm
£ 10.985 - £ 11.552 Request the lead time here
101.6 mm
270
3.2 mm
19.1 mm
3616.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
360
0.4 mm
3.6 mm
13.22 Nmm
  • of 18
Torsion Spring 270 ° Left Hand 34.1 mm 2373.00 Nmm

1217893

Price Range
£ 4.4649 - £ 4.0254

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    22.6 mm
Torsion Spring 270 ° Right Hand 8.4 mm 58.20 Nmm

1217690

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 360 ° Left Hand 6.9 mm 34.80 Nmm

1217667

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 270 ° Left Hand 6.8 mm 21.10 Nmm

1217641

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 270 ° Right Hand 13.0 mm 155.40 Nmm

1217750

Price Range
£ 1.9277 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring 270 ° Right Hand 15.2 mm 282.00 Nmm

1217774

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring 270 ° Left Hand 6.6 mm 13.22 Nmm

1217617

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 270 ° Left Hand 9.0 mm 134.50 Nmm

1217735

Price Range
£ 1.8001 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 270 ° Right Hand 38.5 mm 3616.00 Nmm

1217916

Price Range
£ 11.552 - £ 10.985

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    25.7 mm
Torsion Spring 180 ° Right Hand 18.5 mm 1102.00 Nmm

1217852

Price Range
£ 2.7923 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm
Torsion Spring 270 ° Right Hand 16.9 mm 370.00 Nmm

1217798

Price Range
£ 2.282 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    11.1 mm
Torsion Spring 270 ° Left Hand 4.1 mm 15.82 Nmm

1217627

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 270 ° Left Hand 3.2 mm 10.51 Nmm

1217603

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring 270 ° Left Hand 6.2 mm 58.20 Nmm

1217687

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 360 ° Left Hand 9.7 mm 92.70 Nmm

1217715

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.0 mm
Torsion Spring 180 ° Right Hand 26.5 mm 3164.00 Nmm

1217900

Price Range
£ 7.0871 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    16.3 mm
Torsion Spring 180 ° Right Hand 30.2 mm 4519.00 Nmm

1217924

Price Range
£ 10.248 - £ 9.7377

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    18.7 mm
Torsion Spring 270 ° Right Hand 6.4 mm 34.80 Nmm

1217666

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 270 ° Left Hand 30.2 mm 3616.00 Nmm

1217917

Price Range
£ 11.552 - £ 10.985

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    19.1 mm
Torsion Spring 360 ° Left Hand 6.0 mm 13.22 Nmm

1217619

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    3.6 mm