Menu Search

Torx Caps

In stock

Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.

  • Fit securely on top of Torx head screws.
  • It prevents tampering or unauthorized access to the fastener.
  • Used in applications such as automotive, industrial, and electronic assemblies.
Material: LDPE Colour: Black, Grey, White Series Code: SR1816

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
27 results
Product SKUs information
Essentra Part Number Price range Availability B C Torx Size E D Colour Type View
£ 0.0776 - £ 0.0793 Request the lead time here
16.2 mm
14.2 mm
TX40
4.8 mm
2.6 mm
White
1
£ 0.0786 - £ 0.0802 Request the lead time here
18.0 mm
15.2 mm
TX40
2.4 mm
0.1 mm
White
2
£ 0.0562 - £ 0.0574 Request the lead time here
11.5 mm
TX20
1.6 mm
0.3 mm
White
2
£ 0.0776 - £ 0.0793 3479 In stock
16.5 mm
14.2 mm
TX40
4.8 mm
2.6 mm
Black
1
£ 0.0708 - £ 0.0722 Request the lead time here
16.5 mm
13.0 mm
TX25
4.1 mm
2.4 mm
Grey
1
£ 0.0562 - £ 0.0574 16813 In stock
11.5 mm
TX20
1.6 mm
2.1 mm
Black
2
£ 0.0562 - £ 0.0574 Request the lead time here
12.0 mm
TX10
1.2 mm
0.1 mm
White
2
£ 0.0711 - £ 0.0725 8418 In stock
16.5 mm
14.4 mm
TX30
1.6 mm
3.3 mm
Grey
1
£ 0.0562 - £ 0.0574 51485 In stock
14.6 mm
12.8 mm
TX25
2.4 mm
0.3 mm
Black
2
£ 0.0562 - £ 0.0574 Request the lead time here
12.0 mm
TX15
1.5 mm
1.6 mm
White
2
£ 0.0562 - £ 0.0574 Request the lead time here
12.0 mm
TX10
1.2 mm
2.6 mm
Grey
2
£ 0.0562 - £ 0.0574 Request the lead time here
12.0 mm
TX15
1.5 mm
2.1 mm
Black
2
£ 0.0776 - £ 0.0793 Request the lead time here
16.2 mm
14.2 mm
TX40
4.8 mm
2.6 mm
Grey
1
£ 0.0562 - £ 0.0574 Request the lead time here
11.5 mm
TX20
1.6 mm
2.1 mm
Grey
2
£ 0.0562 - £ 0.0574 Request the lead time here
12.0 mm
TX10
1.2 mm
2.6 mm
Black
2
£ 0.0708 - £ 0.0722 4000 In stock
16.5 mm
14.4 mm
TX30
1.6 mm
3.3 mm
Black
1
£ 0.0708 - £ 0.0722 Request the lead time here
16.5 mm
13.0 mm
TX25
4.1 mm
2.7 mm
Black
1
£ 0.0562 - £ 0.0574 Request the lead time here
12.0 mm
TX15
1.5 mm
1.6 mm
Grey
2
£ 0.0562 - £ 0.0574 22500 In stock
14.6 mm
12.8 mm
TX25
2.4 mm
0.3 mm
White
2
£ 0.0708 - £ 0.0722 Request the lead time here
16.8 mm
14.5 mm
TX30
1.6 mm
4.5 mm
White
1
  • of 2
Torx Screw Cap TX40 16.2 mm 4.8 mm LDPE White

10216606

Price Range
£ 0.0793 - £ 0.0776

Stock Levels
Request the lead time here
Attributes
  • B
    16.2 mm
  • C
    14.2 mm
  • D
    2.6 mm
  • E
    4.8 mm
  • Torx Size
    TX40
Torx Screw Cap TX40 18.0 mm 2.4 mm LDPE White

10216781

Price Range
£ 0.0802 - £ 0.0786

Stock Levels
Request the lead time here
Attributes
  • B
    18.0 mm
  • C
    15.2 mm
  • D
    0.1 mm
  • E
    2.4 mm
  • Torx Size
    TX40
Torx Screw Cap TX20 11.5 mm 1.6 mm LDPE White

10216699

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    11.5 mm
  • D
    0.3 mm
  • E
    1.6 mm
  • Torx Size
    TX20
  • Type
    2
Torx Screw Cap TX40 16.5 mm 4.8 mm LDPE Black

10216620

Price Range
£ 0.0793 - £ 0.0776

Stock Levels
3479 In stock
Attributes
  • B
    16.5 mm
  • C
    14.2 mm
  • D
    2.6 mm
  • E
    4.8 mm
  • Torx Size
    TX40
Torx Screw Cap TX25 16.5 mm 4.1 mm LDPE Grey

10216552

Price Range
£ 0.0722 - £ 0.0708

Stock Levels
Request the lead time here
Attributes
  • B
    16.5 mm
  • C
    13.0 mm
  • D
    2.4 mm
  • E
    4.1 mm
  • Torx Size
    TX25
Torx Screw Cap TX20 11.5 mm 1.6 mm LDPE Black

10216712

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
16813 In stock
Attributes
  • B
    11.5 mm
  • D
    2.1 mm
  • E
    1.6 mm
  • Torx Size
    TX20
  • Type
    2
Torx Screw Cap TX10 12.0 mm 1.2 mm LDPE White

10216637

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    12.0 mm
  • D
    0.1 mm
  • E
    1.2 mm
  • Torx Size
    TX10
  • Type
    2
Torx Screw Cap TX30 16.5 mm 1.6 mm LDPE Grey

10216583

Price Range
£ 0.0725 - £ 0.0711

Stock Levels
8418 In stock
Attributes
  • B
    16.5 mm
  • C
    14.4 mm
  • D
    3.3 mm
  • E
    1.6 mm
  • Torx Size
    TX30
Torx Screw Cap TX25 14.6 mm 2.4 mm LDPE Black

10216743

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
51485 In stock
Attributes
  • B
    14.6 mm
  • C
    12.8 mm
  • D
    0.3 mm
  • E
    2.4 mm
  • Torx Size
    TX25
Torx Screw Cap TX15 12.0 mm 1.5 mm LDPE White

10216668

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    12.0 mm
  • D
    1.6 mm
  • E
    1.5 mm
  • Torx Size
    TX15
  • Type
    2
Torx Screw Cap TX10 12.0 mm 1.2 mm LDPE Grey

10216644

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    12.0 mm
  • D
    2.6 mm
  • E
    1.2 mm
  • Torx Size
    TX10
  • Type
    2
Torx Screw Cap TX15 12.0 mm 1.5 mm LDPE Black

10216682

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    12.0 mm
  • D
    2.1 mm
  • E
    1.5 mm
  • Torx Size
    TX15
  • Type
    2
Torx Screw Cap TX40 16.2 mm 4.8 mm LDPE Grey

10216613

Price Range
£ 0.0793 - £ 0.0776

Stock Levels
Request the lead time here
Attributes
  • B
    16.2 mm
  • C
    14.2 mm
  • D
    2.6 mm
  • E
    4.8 mm
  • Torx Size
    TX40
Torx Screw Cap TX20 11.5 mm 1.6 mm LDPE Grey

10216705

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    11.5 mm
  • D
    2.1 mm
  • E
    1.6 mm
  • Torx Size
    TX20
  • Type
    2
Torx Screw Cap TX10 12.0 mm 1.2 mm LDPE Black

10216651

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    12.0 mm
  • D
    2.6 mm
  • E
    1.2 mm
  • Torx Size
    TX10
  • Type
    2
Torx Screw Cap TX30 16.5 mm 1.6 mm LDPE Black

10216590

Price Range
£ 0.0722 - £ 0.0708

Stock Levels
4000 In stock
Attributes
  • B
    16.5 mm
  • C
    14.4 mm
  • D
    3.3 mm
  • E
    1.6 mm
  • Torx Size
    TX30
Torx Screw Cap TX25 16.5 mm 4.1 mm LDPE Black

10216569

Price Range
£ 0.0722 - £ 0.0708

Stock Levels
Request the lead time here
Attributes
  • B
    16.5 mm
  • C
    13.0 mm
  • D
    2.7 mm
  • E
    4.1 mm
  • Torx Size
    TX25
Torx Screw Cap TX15 12.0 mm 1.5 mm LDPE Grey

10216675

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • B
    12.0 mm
  • D
    1.6 mm
  • E
    1.5 mm
  • Torx Size
    TX15
  • Type
    2
Torx Screw Cap TX25 14.6 mm 2.4 mm LDPE White

10216729

Price Range
£ 0.0574 - £ 0.0562

Stock Levels
22500 In stock
Attributes
  • B
    14.6 mm
  • C
    12.8 mm
  • D
    0.3 mm
  • E
    2.4 mm
  • Torx Size
    TX25
Torx Screw Cap TX30 16.8 mm 1.6 mm LDPE White

10216576

Price Range
£ 0.0722 - £ 0.0708

Stock Levels
Request the lead time here
Attributes
  • B
    16.8 mm
  • C
    14.5 mm
  • D
    4.5 mm
  • E
    1.6 mm
  • Torx Size
    TX30