These transistor insulators mount the transistor to the heat sink and keep the mounting screw separated from the transistor and heat sink.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Width | Overall Height | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|
| IEC-TO-220-18 | £ 0.1984 - £ 0.2069 | 10700 In stock |
0.606 in
15.4 mm
|
0.402 in
10.2 mm
|
0.146 in
3.7 mm
|
0.335 in
8.5 mm
|
|
| £ 0.2452 - £ 0.2608 | Request the lead time here |
0.76 in
19.3 mm
|
0.512 in
13.0 mm
|
0.213 in
5.4 mm
|
0.394 in
10.0 mm
|
||
| HTRTC-1 | £ 0.2543 - £ 0.2651 | Request the lead time here |
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
0.213 in
5.4 mm
|
0.315 in
8.0 mm
|
|
| IEC-TO-218-18 | £ 0.4691 - £ 0.479 | Request the lead time here |
0.752 in
19.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
0.476 in
12.1 mm
|
|
| IEC-TO-220V-18 | £ 0.2381 - £ 0.248 | 56000 In stock |
0.697 in
17.7 mm
|
0.476 in
12.1 mm
|
0.22 in
5.6 mm
|
0.394 in
10.0 mm
|
|
| £ 0.2492 - £ 0.3076 | Request the lead time here |
1.563 in
39.7 mm
|
0.618 in
15.7 mm
|
0.051 in
1.3 mm
|
1.189 in
30.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue