Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Type | View | |
|---|---|---|---|---|---|---|
| £ 0.4209 - £ 0.4294 | 128 In stock |
2.244 in
57.0 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.2324 - £ 0.5793 | 13300 In stock |
1.85 in
47.0 mm
|
0.488 in
12.4 mm
|
|
||
| £ 0.1056 - £ 0.3162 | 6600 In stock |
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
|
||
| £ 0.4195 - £ 1.0471 | 5320 In stock |
3.346 in
85.0 mm
|
0.48 in
12.2 mm
|
|
||
| £ 0.3288 - £ 0.8265 | 960 In stock |
2.614 in
66.4 mm
|
0.433 in
11.0 mm
|
|
||
| £ 0.0715 - £ 0.1791 | 2000 In stock |
0.87 in
22.1 mm
|
0.433 in
11.0 mm
|
|
||
| £ 0.3416 - £ 0.8504 | 700 In stock |
2.972 in
75.5 mm
|
0.484 in
12.3 mm
|
|
||
| £ 0.3416 - £ 0.8531 | 1700 In stock |
3.126 in
79.4 mm
|
0.5 in
12.7 mm
|
|
||
| £ 0.2423 - £ 0.4943 | 2400 In stock |
1.22 in
31.0 mm
|
1.535 in
39.0 mm
|
|
||
| £ 0.4493 - £ 0.7494 | 360 In stock |
2.343 in
59.5 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.0924 - £ 0.2309 | 600 In stock |
1.122 in
28.5 mm
|
0.524 in
13.3 mm
|
|
||
| £ 0.0523 - £ 0.1331 | Request the lead time here |
0.35 in
8.9 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.17 - £ 0.4278 | Request the lead time here |
1.622 in
41.2 mm
|
0.504 in
12.8 mm
|
|
||
| £ 0.214 - £ 0.5315 | 36600 In stock |
1.752 in
44.5 mm
|
0.488 in
12.4 mm
|
|
||
| 10085264 | £ 0.2962 - £ 0.6484 | 8040 In stock |
1.555 in
39.5 mm
|
1.693 in
43.0 mm
|
|
|
| £ 0.1417 - £ 0.3561 | 300 In stock |
1.366 in
34.7 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.0806 - £ 0.2011 | 27900 In stock |
1.004 in
25.5 mm
|
0.516 in
13.1 mm
|
|
||
| £ 0.4578 - £ 0.7787 | 8500 In stock |
2.48 in
63.0 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.4705 - £ 1.6318 | 400 In stock |
2.756 in
70.0 mm
|
1.85 in
47.0 mm
|
|
||
| £ 0.3401 - £ 0.8478 | 300 In stock |
2.854 in
72.5 mm
|
0.496 in
12.6 mm