Menu Search

Tube End Caps

In stock

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability d h Type View
£ 0.1056 - £ 0.3162 18550 In stock
25.0 mm
37.0 mm
£ 0.17 - £ 0.4278 Request the lead time here
41.2 mm
12.8 mm
£ 0.4209 - £ 0.4294 Request the lead time here
57.0 mm
12.5 mm
10856 £ 0.3387 - £ 0.8451 4200 In stock
69.8 mm
12.1 mm
£ 0.4493 - £ 0.7494 600 In stock
59.5 mm
12.5 mm
£ 0.214 - £ 0.5315 5750 In stock
44.5 mm
12.4 mm
£ 0.0806 - £ 0.2011 8100 In stock
25.5 mm
13.1 mm
£ 0.0924 - £ 0.2309 10750 In stock
28.5 mm
13.3 mm
£ 0.2324 - £ 0.5793 Request the lead time here
47.0 mm
12.4 mm
12532 £ 0.2962 - £ 0.6484 Request the lead time here
39.5 mm
43.0 mm
£ 0.3288 - £ 0.8265 Request the lead time here
66.4 mm
11.0 mm
£ 0.5513 - £ 1.9082 178 In stock
81.5 mm
54.0 mm
£ 0.4195 - £ 1.0471 797 In stock
85.0 mm
12.2 mm
£ 0.4578 - £ 0.7787 Request the lead time here
63.0 mm
12.6 mm
£ 0.3416 - £ 0.8504 Request the lead time here
75.5 mm
12.3 mm
£ 0.3401 - £ 0.8478 4 In stock
72.5 mm
12.6 mm
£ 0.1033 - £ 0.2586 16620 In stock
31.7 mm
12.8 mm
10539 £ 0.2579 - £ 0.6458 1900 In stock
53.5 mm
12.3 mm
£ 0.3657 - £ 0.9089 1420 In stock
82.0 mm
12.3 mm
£ 0.0523 - £ 0.1331 Request the lead time here
8.9 mm
8.0 mm
  • of 2
Tube End Caps 25.0 mm 37.0 mm LDPE - PIR Red

12549

Price Range
£ 0.3162 - £ 0.1056

Stock Levels
18550 In stock
Attributes
  • d
    25.0 mm
  • h
    37.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 41.2 mm 12.8 mm LDPE - PIR Red

10297

Price Range
£ 0.4278 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • d
    41.2 mm
  • h
    12.8 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 57.0 mm 12.5 mm LDPE - PIR Red

10402

Price Range
£ 0.4294 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 69.8 mm 12.1 mm LDPE - PIR Red

10856

Price Range
£ 0.8451 - £ 0.3387

Stock Levels
4200 In stock
Attributes
  • d
    69.8 mm
  • h
    12.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 59.5 mm 12.5 mm LDPE - PIR Red

10557

Price Range
£ 0.7494 - £ 0.4493

Stock Levels
600 In stock
Attributes
  • d
    59.5 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 44.5 mm 12.4 mm LDPE - PIR Red

10152

Price Range
£ 0.5315 - £ 0.214

Stock Levels
5750 In stock
Attributes
  • d
    44.5 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 25.5 mm 13.1 mm LDPE - PIR Red

10888

Price Range
£ 0.2011 - £ 0.0806

Stock Levels
8100 In stock
Attributes
  • d
    25.5 mm
  • h
    13.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 28.5 mm 13.3 mm LDPE - PIR Red

10541

Price Range
£ 0.2309 - £ 0.0924

Stock Levels
10750 In stock
Attributes
  • d
    28.5 mm
  • h
    13.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 47.0 mm 12.4 mm LDPE - PIR Red

10918

Price Range
£ 0.5793 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • d
    47.0 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 39.5 mm 43.0 mm LDPE - PIR Red

12532

Price Range
£ 0.6484 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • d
    39.5 mm
  • h
    43.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 66.4 mm 11.0 mm LDPE - PIR Red

12891

Price Range
£ 0.8265 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • d
    66.4 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 81.5 mm 54.0 mm LDPE - PIR Red

12558

Price Range
£ 1.9082 - £ 0.5513

Stock Levels
178 In stock
Attributes
  • d
    81.5 mm
  • h
    54.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 85.0 mm 12.2 mm LDPE - PIR Red

12308

Price Range
£ 1.0471 - £ 0.4195

Stock Levels
797 In stock
Attributes
  • d
    85.0 mm
  • h
    12.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 63.0 mm 12.6 mm LDPE - PIR Red

10711

Price Range
£ 0.7787 - £ 0.4578

Stock Levels
Request the lead time here
Attributes
  • d
    63.0 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 75.5 mm 12.3 mm LDPE - PIR Red

10217

Price Range
£ 0.8504 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • d
    75.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 72.5 mm 12.6 mm LDPE - PIR Red

12310

Price Range
£ 0.8478 - £ 0.3401

Stock Levels
4 In stock
Attributes
  • d
    72.5 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 31.7 mm 12.8 mm LDPE - PIR Red

10192

Price Range
£ 0.2586 - £ 0.1033

Stock Levels
16620 In stock
Attributes
  • d
    31.7 mm
  • h
    12.8 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 53.5 mm 12.3 mm LDPE - PIR Red

10539

Price Range
£ 0.6458 - £ 0.2579

Stock Levels
1900 In stock
Attributes
  • d
    53.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 82.0 mm 12.3 mm LDPE - PIR Red

11045

Price Range
£ 0.9089 - £ 0.3657

Stock Levels
1420 In stock
Attributes
  • d
    82.0 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 8.9 mm (ID) 8.0 mm (H) PVC Red

15504

Price Range
£ 0.1331 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • d
    8.9 mm
  • h
    8.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790