Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Type | View | |
|---|---|---|---|---|---|---|
| £ 0.1033 - £ 0.2586 | 24400 In stock |
1.248 in
31.7 mm
|
0.504 in
12.8 mm
|
|
||
| £ 0.1545 - £ 0.3853 | 16500 In stock |
1.496 in
38.0 mm
|
0.48 in
12.2 mm
|
|
||
| 10071342 | £ 0.2579 - £ 0.6458 | 400 In stock |
2.106 in
53.5 mm
|
0.484 in
12.3 mm
|
|
|
| £ 0.3657 - £ 0.9089 | 17680 In stock |
3.228 in
82.0 mm
|
0.484 in
12.3 mm
|
|
||
| 10077887 | £ 0.2452 - £ 0.6033 | 1000 In stock |
1.98 in
50.3 mm
|
0.461 in
11.7 mm
|
|
|
| £ 0.3345 - £ 0.885 | 302 In stock |
2.244 in
57.0 mm
|
1.732 in
44.0 mm
|
|
||
| £ 0.5513 - £ 1.9082 | 925 In stock |
3.209 in
81.5 mm
|
2.126 in
54.0 mm
|
|
||
| 10082379 | £ 0.0589 - £ 0.1475 | 7100 In stock |
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
|
|
| 10072509 | £ 0.3387 - £ 0.8451 | 3450 In stock |
2.748 in
69.8 mm
|
0.476 in
12.1 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue