Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0308 |
5000 - 24999 | £ 0.022 |
25000 + | £ 0.0198 |
d | 25.0 mm |
---|---|
d | 0.984 in |
D | 27.0 mm |
D | 1.063 in |
h | 11.5 mm |
h | 0.453 in |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue