Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0616 |
5000 - 24999 | £ 0.044 |
25000 + | £ 0.0396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 1.24 in |
---|---|
d | 31.5 mm |
D | 31.9 mm |
D | 1.256 in |
h | 10.4 mm |
h | 0.409 in |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue