Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability D h Colour Material Grip Type d View
£ 0.1474 - £ 0.1502 Request the lead time here
13.0 mm
8.0 mm
Black
LDPE - PIR
Without Finger Grip
10.0 mm
£ 1.0191 - £ 1.9852 2200 In stock
12.2 mm
White
LDPE - PIR
Without Finger Grip
150.0 mm
£ 0.1814 - £ 0.4544 147 In stock
11.4 mm
White
LDPE - PIR
Without Finger Grip
50.8 mm
£ 0.1545 - £ 0.3614 2100 In stock
6.9 mm
White
LDPE - PIR
Without Finger Grip
50.0 mm
£ 0.8136 - £ 0.8476 Request the lead time here
35.0 mm
22.0 mm
Black
PVC
Without Finger Grip
28.0 mm
£ 0.8462 - £ 0.8816 Request the lead time here
25.0 mm
20.0 mm
Black
PVC
Without Finger Grip
20.0 mm
£ 1.1268 - £ 1.1736 Request the lead time here
30.0 mm
20.0 mm
Black
PVC
Without Finger Grip
25.0 mm
£ 0.2182 - £ 0.2225 500 In stock
19.0 mm
12.0 mm
Black
LDPE - PIR
Without Finger Grip
16.0 mm
£ 0.6208 - £ 0.6463 200 In stock
27.0 mm
20.0 mm
Black
PVC
Without Finger Grip
22.0 mm
£ 0.8405 - £ 0.8759 Request the lead time here
25.0 mm
20.0 mm
Black
PVC
Without Finger Grip
19.0 mm
£ 1.2048 - £ 1.2544 Request the lead time here
31.0 mm
20.0 mm
Black
PVC
Without Finger Grip
27.0 mm
12646 £ 0.4734 - £ 1.0152 Request the lead time here
10.8 mm
White
LDPE - PIR
Without Finger Grip
100.0 mm
£ 0.1026 - £ 0.3109 4000 In stock
7.8 mm
White
LDPE - PIR
Without Finger Grip
40.0 mm
£ 0.5641 - £ 1.0869 220 In stock
10.7 mm
White
LDPE - PIR
Without Finger Grip
108.0 mm
£ 0.214 - £ 0.2182 Request the lead time here
18.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
15.0 mm
£ 1.1892 - £ 1.2374 Request the lead time here
32.0 mm
20.0 mm
Black
PVC
Without Finger Grip
26.0 mm
£ 0.2239 - £ 0.2282 Request the lead time here
22.0 mm
12.0 mm
Black
LDPE - PIR
Without Finger Grip
18.0 mm
£ 0.2097 - £ 0.214 Request the lead time here
17.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
14.0 mm
£ 0.1445 - £ 0.1474 500 In stock
11.0 mm
8.0 mm
Black
LDPE - PIR
Without Finger Grip
8.0 mm
£ 1.0503 - £ 1.0942 5750 In stock
36.0 mm
22.0 mm
Black
PVC
Without Finger Grip
29.0 mm
  • of 5
Tube End Plug 10.0 mm Without Finger Grip LDPE - PIR Black

045100022003

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • D
    13.0 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 150.0 mm Without Finger Grip LDPE - PIR White

12964

Price Range
£ 1.9852 - £ 1.0191

Stock Levels
2200 In stock
Attributes
  • d
    150.0 mm
  • h
    12.2 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 50.8 mm Without Finger Grip LDPE - PIR White

15141

Price Range
£ 0.4544 - £ 0.1814

Stock Levels
147 In stock
Attributes
  • d
    50.8 mm
  • h
    11.4 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 50.0 mm Without Finger Grip LDPE - PIR White

12642

Price Range
£ 0.3614 - £ 0.1545

Stock Levels
2100 In stock
Attributes
  • d
    50.0 mm
  • h
    6.9 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 28.0 mm Without Finger Grip PVC Black

045280011407

Price Range
£ 0.8476 - £ 0.8136

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • D
    35.0 mm
  • h
    22.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 20.0 mm Without Finger Grip PVC Black

045200069907

Price Range
£ 0.8816 - £ 0.8462

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    25.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 25.0 mm Without Finger Grip PVC Black

045250069907

Price Range
£ 1.1736 - £ 1.1268

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 16.0 mm Without Finger Grip LDPE - PIR Black

045160022003

Price Range
£ 0.2225 - £ 0.2182

Stock Levels
500 In stock
Attributes
  • d
    16.0 mm
  • D
    19.0 mm
  • h
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 22.0 mm Without Finger Grip PVC Black

045220011407

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
200 In stock
Attributes
  • d
    22.0 mm
  • D
    27.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 19.0 mm Without Finger Grip PVC Black

045190069907

Price Range
£ 0.8759 - £ 0.8405

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • D
    25.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 27.0 mm Without Finger Grip PVC Black

045270069907

Price Range
£ 1.2544 - £ 1.2048

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • D
    31.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 100.0 mm Without Finger Grip LDPE - PIR White

12646

Price Range
£ 1.0152 - £ 0.4734

Stock Levels
Request the lead time here
Attributes
  • d
    100.0 mm
  • h
    10.8 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 40.0 mm Without Finger Grip LDPE - PIR White

12641

Price Range
£ 0.3109 - £ 0.1026

Stock Levels
4000 In stock
Attributes
  • d
    40.0 mm
  • h
    7.8 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 108.0 mm Without Finger Grip LDPE - PIR White

12974

Price Range
£ 1.0869 - £ 0.5641

Stock Levels
220 In stock
Attributes
  • d
    108.0 mm
  • h
    10.7 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 15.0 mm Without Finger Grip LDPE - PIR Black

045150022003

Price Range
£ 0.2182 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • D
    18.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 26.0 mm Without Finger Grip PVC Black

045260069907

Price Range
£ 1.2374 - £ 1.1892

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    32.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 18.0 mm Without Finger Grip LDPE - PIR Black

045180022003

Price Range
£ 0.2282 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • D
    22.0 mm
  • h
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 14.0 mm Without Finger Grip LDPE - PIR Black

045140022003

Price Range
£ 0.214 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • D
    17.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 8.0 mm Without Finger Grip LDPE - PIR Black

045080022003

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
500 In stock
Attributes
  • d
    8.0 mm
  • D
    11.0 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 29.0 mm Without Finger Grip PVC Black

045290011407

Price Range
£ 1.0942 - £ 1.0503

Stock Levels
5750 In stock
Attributes
  • d
    29.0 mm
  • D
    36.0 mm
  • h
    22.0 mm
  • Material
    PVC
  • Colour
    Black