Menu Search

Two Way Connector Clamp

In production

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Colour Bore Diameter View
Request the lead time here
Black
35.0 mm
Request the lead time here
Natural
42.0 mm
Request the lead time here
Black
20.0 mm
Request the lead time here
Natural
50.0 mm
Request the lead time here
Natural
55.0 mm
Request the lead time here
Black
40.0 mm
Request the lead time here
Natural
40.0 mm
Request the lead time here
Natural
48.0 mm
Request the lead time here
Natural
20.0 mm
Request the lead time here
Black
30.0 mm
Request the lead time here
Black
45.0 mm
Request the lead time here
Natural
30.0 mm
Request the lead time here
Black
40.0 mm
Request the lead time here
Natural
30.0 mm
Request the lead time here
Natural
12.0 mm
Request the lead time here
Natural
16.0 mm
Request the lead time here
Natural
20.0 mm
Request the lead time here
Black
30.0 mm
Request the lead time here
Natural
32.0 mm
Request the lead time here
Natural
50.0 mm
  • of 10
Two Way Connector Clamp 35.0 mm 35.0 mm Black

10494219


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 42.0 mm Natural

10494301


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Black

10424261


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 50.0 mm Natural

10419878


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 55.0 mm 55.0 mm Natural

10495971


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 40.0 mm 40.0 mm Black

10495841


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

10494240


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 48.0 mm 48.0 mm Natural

10417041


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Natural

10424445


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Black

10384534


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 30.0 mm Black

10493908


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10494585


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Black

10493748


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 30.0 mm 30.0 mm Natural

10495759


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps M6 12.0 mm Natural

10383124


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 16.0 mm Natural

10384152


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Natural

10384442


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 16.0 mm Black

10473702


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 32.0 mm 32.0 mm Natural

10494189


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 50.0 mm Natural

10494684


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090