Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.
Material: LDPE, LDPE - PIR Colour: Natural, Red Series Code: SR1039
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | Thread Size | Colour | D | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0557 - £ 0.1533 | 998 In stock |
7.2
|
1/4 in NPT; 9/16 in UNF; M14
|
Red
|
14.5
|
Metric
|
||
| £ 0.1545 - £ 0.4278 | 600 In stock |
12.5
|
1 7/16 in UNF; 1 in BSP; M33-M36
|
Red
|
37.7
|
Metric
|
||
| £ 0.0898 - £ 0.2474 | 7000 In stock |
11.3
|
1 in UNF; 5/8-3/4 in BSP; M22-M26
|
Red
|
25.1
|
Metric
|
||
| 10090510 | £ 0.0586 - £ 0.1613 | 7000 In stock |
8.3
|
1/2 in UNF; 1/4 in BSP; M12
|
Red
|
12.3
|
Metric
|
|
| £ 0.0508 - £ 0.1068 | Request the lead time here |
6.1
|
1/8; M10
|
Natural
|
11.0
|
Metric
|
||
| £ 0.0508 - £ 0.14 | Request the lead time here |
6.1
|
1/8 in NPT; 7/16 in UNF; 1/8 in BSP; M10
|
Red
|
11.0
|
Metric
|
||
| £ 0.1254 - £ 0.3454 | 4000 In stock |
11.0
|
3/4 in NPT; 1 3/16 in UNF; 7/8 in BSP; M30
|
Red
|
31.4
|
Metric
|
||
| £ 0.0705 - £ 0.1937 | 3500 In stock |
9.5
|
3/4 in UNF; 1/2 in BSP; M20
|
Red
|
19.7