Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
466888 £ 0.1818 - £ 0.1847 Request the lead time here
11.1 mm
15.9 mm
£ 0.2682 - £ 0.2682 Request the lead time here
11.1 mm
15.9 mm
PGSD-10 £ 0.4974 - £ 0.4974 600 In stock
25.4 mm
34.9 mm
466892 £ 0.358 - £ 0.3738 Request the lead time here
20.6 mm
27.8 mm
£ 0.4738 - £ 0.4738 Request the lead time here
12.7 mm
19.1 mm
£ 0.4966 - £ 0.5168 Request the lead time here
25.4 mm
34.9 mm
466895 £ 0.5456 - £ 0.5673 Request the lead time here
26.9 mm
38.1 mm
£ 0.4599 - £ 0.4599 Request the lead time here
12.7 mm
19.1 mm
£ 0.496 - £ 0.496 Request the lead time here
14.2 mm
22.2 mm
£ 0.1174 - £ 0.1174 Request the lead time here
7.9 mm
12.7 mm
£ 0.1931 - £ 0.1931 448 In stock
11.1 mm
15.9 mm
£ 0.5183 - £ 0.5183 180 In stock
14.2 mm
22.2 mm
PGSD-11 £ 0.6837 - £ 0.6837 Request the lead time here
27 mm
38.1 mm
£ 0.4655 - £ 0.4655 Request the lead time here
19.1 mm
25.4 mm
466893 £ 0.4634 - £ 0.4821 Request the lead time here
23.8 mm
31.8 mm
22AF1093 £ 0.0994 - £ 0.1227 2014 In stock
20.6 mm
27.8 mm
£ 0.0735 - £ 0.0908 Request the lead time here
27.8 mm
20.6 mm
£ 0.0439 - £ 0.0543 6000 In stock
10.3 mm
15.9 mm
£ 0.0459 - £ 0.0567 Request the lead time here
10.3 mm
15.9 mm
£ 0.0829 - £ 0.1024 Request the lead time here
9.9 mm
19.1 mm
  • of 2
Snap Fit Bushing Open/Closed 15.9 mm 3.2 mm 11.1 mm PA

466888

Price Range
£ 0.1847 - £ 0.1818

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 15.9 mm 3.2 mm 0.437 in Nylon

PGSD-6

Price Range
£ 0.2682 - £ 0.2682

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    18.5 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 34.9 mm 3.2 mm 1.000 in Nylon

PGSD-10

Price Range
£ 0.4974 - £ 0.4974

Stock Levels
600 In stock
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Open/Closed 27.8 mm 3.2 mm 20.6 mm PA

466892

Price Range
£ 0.3738 - £ 0.358

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    30.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 19.1 mm 1.6 mm 0.500 in Nylon

PGSD-3

Price Range
£ 0.4738 - £ 0.4738

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    12.7 mm
  • Compatible Hole Diameter
    19.1 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    21.4 mm
  • Overall Height
    6.4 mm
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

466894

Price Range
£ 0.5168 - £ 0.4966

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 38.1 mm 3.2 mm 26.9 mm PA

466895

Price Range
£ 0.5673 - £ 0.5456

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
  • Head Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 19.1 mm 3.2 mm 0.500 in Nylon

PGSD-7

Price Range
£ 0.4599 - £ 0.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    12.7 mm
  • Compatible Hole Diameter
    19.1 mm
  • Flange Thickness
    1.2 mm
  • Head Diameter
    21.4 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Universal 22.2 mm 1.6 mm 0.560 in Nylon

PGSD-4

Price Range
£ 0.496 - £ 0.496

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    14.2 mm
  • Compatible Hole Diameter
    22.2 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    23.8 mm
  • Overall Height
    6.4 mm
Snap Fit Bushing Universal 12.7 mm 3.2 mm 0.312 in Nylon

PGSD-5

Price Range
£ 0.1174 - £ 0.1174

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.9 mm
  • Compatible Hole Diameter
    12.7 mm
  • Flange Thickness
    1.0 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    9.8 mm
Snap Fit Bushing Universal 15.9 mm 1.6 mm 0.437 in Nylon

PGSD-2

Price Range
£ 0.1931 - £ 0.1931

Stock Levels
448 In stock
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    18.5 mm
  • Overall Height
    6.4 mm
Snap Fit Bushing Universal 22.2 mm 3.2 mm 0.560 in Nylon

PGSD-8

Price Range
£ 0.5183 - £ 0.5183

Stock Levels
180 In stock
Attributes
  • Approximate Cable Holding Diameter
    14.2 mm
  • Compatible Hole Diameter
    22.2 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    23.8 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Universal 38.1 mm 3.2 mm 1.062 in Nylon

PGSD-11

Price Range
£ 0.6837 - £ 0.6837

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    27 mm
  • Compatible Hole Diameter
    38.1 mm
  • Flange Thickness
    1.5 mm
  • Head Diameter
    40.9 mm
  • Overall Height
    11.4 mm
Snap Fit Bushing Universal 25.4 mm 3.2 mm 0.750 in Nylon

PGSD-9

Price Range
£ 0.4655 - £ 0.4655

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    19.1 mm
  • Compatible Hole Diameter
    25.4 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    27.0 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Open/Closed 31.8 mm 3.2 mm 23.8 mm PA

466893

Price Range
£ 0.4821 - £ 0.4634

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 27.8 mm 20.6 mm Nylon

22AF1093

Price Range
£ 0.1227 - £ 0.0994

Stock Levels
2014 In stock
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    29.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Universal 20.6 mm 27.8 mm Nylon

22AF0812

Price Range
£ 0.0908 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    27.8 mm
  • Compatible Hole Diameter
    20.6 mm
  • Head Diameter
    22.6 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Universal 15.9 mm 10.3 mm Nylon

22AF0625

Price Range
£ 0.0543 - £ 0.0439

Stock Levels
6000 In stock
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 15.9 mm 10.3 mm Nylon

22AF0625W

Price Range
£ 0.0567 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 19.1 mm 9.9 mm Nylon

22AF0750

Price Range
£ 0.1024 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    9.9 mm
  • Compatible Hole Diameter
    19.1 mm
  • Head Diameter
    21.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm