Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
466892 £ 0.358 - £ 0.3738 Request the lead time here
20.6 mm
27.8 mm
466895 £ 0.5456 - £ 0.5673 Request the lead time here
26.9 mm
38.1 mm
£ 0.4966 - £ 0.5168 Request the lead time here
25.4 mm
34.9 mm
466893 £ 0.4634 - £ 0.4821 Request the lead time here
23.8 mm
31.8 mm
466888 £ 0.1818 - £ 0.1847 Request the lead time here
11.1 mm
15.9 mm
Snap Fit Bushing Open/Closed 27.8 mm 3.2 mm 20.6 mm PA

466892

Price Range
£ 0.3738 - £ 0.358

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    30.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 38.1 mm 3.2 mm 26.9 mm PA

466895

Price Range
£ 0.5673 - £ 0.5456

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
  • Head Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

466894

Price Range
£ 0.5168 - £ 0.4966

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 31.8 mm 3.2 mm 23.8 mm PA

466893

Price Range
£ 0.4821 - £ 0.4634

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 15.9 mm 3.2 mm 11.1 mm PA

466888

Price Range
£ 0.1847 - £ 0.1818

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66