Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.6377 - £ 4.8472 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
30.0
|
||
| £ 4.6215 - £ 6.1651 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
45.0
|
||
| £ 5.2173 - £ 6.9594 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
50.0
|
||
| £ 1.9226 - £ 2.5635 | Request the lead time here |
1.0
|
1.7
|
6.0
|
316 Stainless Steel
|
2.0
|
M3
|
5.0
|
||
| £ 5.0909 - £ 6.7879 | Request the lead time here |
1.8
|
6.5
|
24.0
|
304 Stainless Steel
|
8.0
|
M12
|
35.0
|
||
| £ 5.452 - £ 7.2663 | Request the lead time here |
1.8
|
6.5
|
24.0
|
304 Stainless Steel
|
8.0
|
M12
|
40.0
|
||
| £ 2.2746 - £ 3.0329 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
10.0
|
||
| £ 4.9194 - £ 6.5532 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
45.0
|
||
| £ 4.8111 - £ 6.4178 | Request the lead time here |
1.8
|
4.4
|
16.0
|
316 Stainless Steel
|
5.0
|
M8
|
50.0
|
||
| £ 2.2385 - £ 2.9787 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
10.0
|
||
| £ 2.9697 - £ 3.9626 | Request the lead time here |
1.8
|
4.4
|
16.0
|
304 Stainless Steel
|
5.0
|
M8
|
20.0
|
||
| £ 4.6215 - £ 6.1651 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
40.0
|
||
| £ 3.4481 - £ 4.5945 | Request the lead time here |
1.8
|
4.4
|
16.0
|
304 Stainless Steel
|
5.0
|
M8
|
30.0
|
||
| £ 3.4571 - £ 4.6125 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
20.0
|
||
| £ 3.06 - £ 4.08 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
20.0
|
||
| £ 3.3939 - £ 4.5223 | Request the lead time here |
1.3
|
2.8
|
10.0
|
316 Stainless Steel
|
3.0
|
M5
|
25.0
|
||
| £ 2.049 - £ 2.726 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
5.0
|
||
| £ 2.6177 - £ 3.4842 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
12.0
|
||
| £ 4.3688 - £ 5.8221 | Request the lead time here |
1.8
|
6.5
|
24.0
|
304 Stainless Steel
|
8.0
|
M12
|
25.0
|
||
| £ 3.7279 - £ 4.9736 | Request the lead time here |
1.8
|
5.5
|
20.0
|
316 Stainless Steel
|
6.0
|
M10
|
20.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue