Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 2.4823 - £ 3.3037 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
10.0
2.0
0.9
£ 2.5454 - £ 3.3939 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
8.0
4.0
1.3
£ 6.1561 - £ 8.2051 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
60.0
8.0
1.8
£ 4.2153 - £ 5.6145 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
25.0
8.0
1.8
£ 2.6628 - £ 3.5474 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
12.0
2.0
0.9
£ 3.0238 - £ 4.0348 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
16.0
1.5
0.7
£ 2.6357 - £ 3.5113 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
12.0
1.5
0.7
£ 2.5725 - £ 3.43 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
10.0
3.0
1.0
£ 2.6989 - £ 3.6015 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
10.0
5.0
1.6
£ 4.6847 - £ 6.2463 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
50.0
6.0
1.8
£ 5.5964 - £ 7.4649 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
50.0
8.0
1.8
£ 4.784 - £ 6.3727 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
45.0
5.0
1.6
£ 4.8653 - £ 6.481 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
25.0
10.0
1.8
£ 9.0355 - £ 12.0504 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
50.0
14.0
1.8
£ 4.5493 - £ 6.0658 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
20.0
10.0
1.8
£ 4.4952 - £ 5.9936 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
30.0
8.0
1.8
£ 4.4591 - £ 5.9394 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
45.0
6.0
1.8
£ 3.9987 - £ 5.3256 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
35.0
6.0
1.8
£ 5.1451 - £ 6.8601 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
60.0
6.0
1.8
£ 3.1231 - £ 4.1612 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
16.0
6.0
1.8
  • of 9
Vented Screw M2.5 10.0 316 Stainless Steel

20219864

Price Range
£ 3.3037 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    10.0
  • h1
    2.5
Vented Screw M5 8.0 316 Stainless Steel

20236120

Price Range
£ 3.3939 - £ 2.5454

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    8.0
  • h1
    5.0
Vented Screw M10 60.0 316 Stainless Steel

20236465

Price Range
£ 8.2051 - £ 6.1561

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    60.0
  • h1
    10.0
Vented Screw M10 25.0 316 Stainless Steel

20236403

Price Range
£ 5.6145 - £ 4.2153

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    25.0
  • h1
    10.0
Vented Screw M2.5 12.0 316 Stainless Steel

20244477

Price Range
£ 3.5474 - £ 2.6628

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    12.0
  • h1
    2.5
Vented Screw M2 16.0 316 Stainless Steel

20244422

Price Range
£ 4.0348 - £ 3.0238

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    16.0
  • h1
    2.0
Vented Screw M2 12.0 316 Stainless Steel

20244415

Price Range
£ 3.5113 - £ 2.6357

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    12.0
  • h1
    2.0
Vented Screw M4 10.0 316 Stainless Steel

20226879

Price Range
£ 3.43 - £ 2.5725

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    10.0
  • h1
    4.0
Vented Screw M6 10.0 316 Stainless Steel

20236199

Price Range
£ 3.6015 - £ 2.6989

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    10.0
  • h1
    6.0
Vented Screw M8 50.0 316 Stainless Steel

20236366

Price Range
£ 6.2463 - £ 4.6847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    50.0
  • h1
    8.0
Vented Screw M10 50.0 316 Stainless Steel

20236458

Price Range
£ 7.4649 - £ 5.5964

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    50.0
  • h1
    10.0
Vented Screw M6 45.0 316 Stainless Steel

20236267

Price Range
£ 6.3727 - £ 4.784

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    45.0
  • h1
    6.0
Vented Screw M12 25.0 316 Stainless Steel

20236489

Price Range
£ 6.481 - £ 4.8653

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    25.0
  • h1
    12.0
Vented Screw M16 50.0 316 Stainless Steel

20236588

Price Range
£ 12.0504 - £ 9.0355

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    50.0
  • h1
    16.0
Vented Screw M12 20.0 316 Stainless Steel

20236472

Price Range
£ 6.0658 - £ 4.5493

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    20.0
  • h1
    12.0
Vented Screw M10 30.0 316 Stainless Steel

20236410

Price Range
£ 5.9936 - £ 4.4952

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    30.0
  • h1
    10.0
Vented Screw M8 45.0 316 Stainless Steel

20236359

Price Range
£ 5.9394 - £ 4.4591

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M8 35.0 316 Stainless Steel

20236335

Price Range
£ 5.3256 - £ 3.9987

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M8 60.0 316 Stainless Steel

20236373

Price Range
£ 6.8601 - £ 5.1451

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    60.0
  • h1
    8.0
Vented Screw M8 16.0 316 Stainless Steel

20236298

Price Range
£ 4.1612 - £ 3.1231

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    16.0
  • h1
    8.0