Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 3.3939 - £ 4.5223 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
20.0
2.0
0.9
£ 2.1122 - £ 2.8162 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
6.0
2.0
0.9
£ 2.6357 - £ 3.5113 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
12.0
1.5
0.7
£ 1.8594 - £ 2.4732 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
4.0
1.5
0.7
£ 1.9587 - £ 2.6086 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
5.0
1.5
0.7
£ 2.0129 - £ 2.6808 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
5.0
2.0
0.9
£ 2.2927 - £ 3.0509 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
8.0
2.0
0.9
£ 2.4281 - £ 3.2405 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
10.0
1.5
0.7
£ 2.2385 - £ 2.9877 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
8.0
1.5
0.7
£ 2.4823 - £ 3.3037 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
10.0
2.0
0.9
£ 6.3817 - £ 8.503 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
30.0
14.0
1.8
£ 6.3185 - £ 8.4217 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
60.0
10.0
1.8
£ 6.7428 - £ 8.9904 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
35.0
14.0
1.8
£ 4.6306 - £ 6.1741 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
40.0
8.0
1.8
£ 3.6828 - £ 4.9104 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
20.0
8.0
1.8
£ 1.9407 - £ 2.5815 100 In stock
3.8
M2
2.0
304 Stainless Steel
5.0
1.5
0.7
£ 3.3578 - £ 4.4771 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
20.0
2.0
0.9
£ 2.4191 - £ 3.2224 Request the lead time here
3.8
M2
2.0
304 Stainless Steel
10.0
1.5
0.7
£ 2.9968 - £ 3.9987 Request the lead time here
3.8
M2
2.0
304 Stainless Steel
16.0
1.5
0.7
£ 3.2134 - £ 4.2785 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
20.0
5.0
1.6
  • of 9
Vented Screw M2.5 20.0 316 Stainless Steel

20244484

Price Range
£ 4.5223 - £ 3.3939

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    20.0
  • h1
    2.5
Vented Screw M2.5 6.0 316 Stainless Steel

20244453

Price Range
£ 2.8162 - £ 2.1122

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    6.0
  • h1
    2.5
Vented Screw M2 12.0 316 Stainless Steel

20244415

Price Range
£ 3.5113 - £ 2.6357

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    12.0
  • h1
    2.0
Vented Screw M2 4.0 316 Stainless Steel

20244378

Price Range
£ 2.4732 - £ 1.8594

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    4.0
  • h1
    2.0
Vented Screw M2 5.0 316 Stainless Steel

20244385

Price Range
£ 2.6086 - £ 1.9587

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M2.5 5.0 316 Stainless Steel

20244446

Price Range
£ 2.6808 - £ 2.0129

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    5.0
  • h1
    2.5
Vented Screw M2.5 8.0 316 Stainless Steel

20244460

Price Range
£ 3.0509 - £ 2.2927

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    8.0
  • h1
    2.5
Vented Screw M2 10.0 316 Stainless Steel

20244408

Price Range
£ 3.2405 - £ 2.4281

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    10.0
  • h1
    2.0
Vented Screw M2 8.0 316 Stainless Steel

20244392

Price Range
£ 2.9877 - £ 2.2385

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    8.0
  • h1
    2.0
Vented Screw M2.5 10.0 316 Stainless Steel

20219864

Price Range
£ 3.3037 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    10.0
  • h1
    2.5
Vented Screw M16 30.0 304 Stainless Steel

20143749

Price Range
£ 8.503 - £ 6.3817

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    30.0
  • h1
    16.0
Vented Screw M12 60.0 304 Stainless Steel

20143725

Price Range
£ 8.4217 - £ 6.3185

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    60.0
  • h1
    12.0
Vented Screw M16 35.0 304 Stainless Steel

20143756

Price Range
£ 8.9904 - £ 6.7428

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M10 40.0 304 Stainless Steel

20143633

Price Range
£ 6.1741 - £ 4.6306

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    40.0
  • h1
    10.0
Vented Screw M10 20.0 304 Stainless Steel

20143602

Price Range
£ 4.9104 - £ 3.6828

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M2 5.0 304 Stainless Steel

20144395

Price Range
£ 2.5815 - £ 1.9407

Stock Levels
100 In stock
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M2.5 20.0 304 Stainless Steel

20144487

Price Range
£ 4.4771 - £ 3.3578

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    20.0
  • h1
    2.5
Vented Screw M2 10.0 304 Stainless Steel

20144401

Price Range
£ 3.2224 - £ 2.4191

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    10.0
  • h1
    2.0
Vented Screw M2 16.0 304 Stainless Steel

20144425

Price Range
£ 3.9987 - £ 2.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    16.0
  • h1
    2.0
Vented Screw M6 20.0 304 Stainless Steel

20142988

Price Range
£ 4.2785 - £ 3.2134

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    20.0
  • h1
    6.0