Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 1.9226 - £ 2.5635 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
4.0
2.0
0.9
£ 2.6357 - £ 3.5113 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
12.0
1.5
0.7
£ 2.6628 - £ 3.5474 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
12.0
2.0
0.9
£ 2.2927 - £ 3.0509 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
8.0
2.0
0.9
£ 2.2385 - £ 2.9877 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
8.0
1.5
0.7
£ 1.9587 - £ 2.6086 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
5.0
1.5
0.7
£ 2.0129 - £ 2.6808 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
5.0
2.0
0.9
£ 2.4281 - £ 3.2405 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
10.0
1.5
0.7
£ 3.3939 - £ 4.5223 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
20.0
2.0
0.9
£ 3.0238 - £ 4.0348 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
16.0
1.5
0.7
£ 1.8594 - £ 2.4732 Request the lead time here
3.8
M2
2.0
316 Stainless Steel
4.0
1.5
0.7
£ 2.7169 - £ 3.6196 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
12.0
3.0
1.0
£ 2.0761 - £ 2.7711 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
5.0
3.0
1.0
£ 3.06 - £ 4.08 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
16.0
5.0
1.6
£ 2.8253 - £ 3.764 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
12.0
4.0
1.3
£ 2.1663 - £ 2.8885 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
6.0
3.0
1.0
£ 6.1109 - £ 8.1509 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
45.0
10.0
1.8
£ 4.4771 - £ 5.9665 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
40.0
5.0
1.6
£ 7.2302 - £ 9.6403 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
30.0
14.0
1.8
£ 9.9472 - £ 13.26 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
60.0
14.0
1.8
  • of 9
Vented Screw M2.5 4.0 316 Stainless Steel

20244439

Price Range
£ 2.5635 - £ 1.9226

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    4.0
  • h1
    2.5
Vented Screw M2 12.0 316 Stainless Steel

20244415

Price Range
£ 3.5113 - £ 2.6357

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    12.0
  • h1
    2.0
Vented Screw M2.5 12.0 316 Stainless Steel

20244477

Price Range
£ 3.5474 - £ 2.6628

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    12.0
  • h1
    2.5
Vented Screw M2.5 8.0 316 Stainless Steel

20244460

Price Range
£ 3.0509 - £ 2.2927

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    8.0
  • h1
    2.5
Vented Screw M2 8.0 316 Stainless Steel

20244392

Price Range
£ 2.9877 - £ 2.2385

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    8.0
  • h1
    2.0
Vented Screw M2 5.0 316 Stainless Steel

20244385

Price Range
£ 2.6086 - £ 1.9587

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M2.5 5.0 316 Stainless Steel

20244446

Price Range
£ 2.6808 - £ 2.0129

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    5.0
  • h1
    2.5
Vented Screw M2 10.0 316 Stainless Steel

20244408

Price Range
£ 3.2405 - £ 2.4281

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    10.0
  • h1
    2.0
Vented Screw M2.5 20.0 316 Stainless Steel

20244484

Price Range
£ 4.5223 - £ 3.3939

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    20.0
  • h1
    2.5
Vented Screw M2 16.0 316 Stainless Steel

20244422

Price Range
£ 4.0348 - £ 3.0238

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    16.0
  • h1
    2.0
Vented Screw M2 4.0 316 Stainless Steel

20244378

Price Range
£ 2.4732 - £ 1.8594

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    4.0
  • h1
    2.0
Vented Screw M4 12.0 316 Stainless Steel

20236069

Price Range
£ 3.6196 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M3 5.0 316 Stainless Steel

20235987

Price Range
£ 2.7711 - £ 2.0761

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    5.0
  • h1
    3.0
Vented Screw M6 16.0 316 Stainless Steel

20226954

Price Range
£ 4.08 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    16.0
  • h1
    6.0
Vented Screw M5 12.0 316 Stainless Steel

20226893

Price Range
£ 3.764 - £ 2.8253

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    12.0
  • h1
    5.0
Vented Screw M3 6.0 316 Stainless Steel

20226657

Price Range
£ 2.8885 - £ 2.1663

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    6.0
  • h1
    3.0
Vented Screw M12 45.0 316 Stainless Steel

20236526

Price Range
£ 8.1509 - £ 6.1109

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    45.0
  • h1
    12.0
Vented Screw M6 40.0 316 Stainless Steel

20236250

Price Range
£ 5.9665 - £ 4.4771

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    40.0
  • h1
    6.0
Vented Screw M16 30.0 316 Stainless Steel

20236557

Price Range
£ 9.6403 - £ 7.2302

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    30.0
  • h1
    16.0
Vented Screw M16 60.0 316 Stainless Steel

20236595

Price Range
£ 13.26 - £ 9.9472

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    60.0
  • h1
    16.0