Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 3.9807 - £ 5.3076 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
30.0
4.0
1.3
£ 3.7731 - £ 5.0277 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
30.0
5.0
1.6
£ 3.4932 - £ 4.6577 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
25.0
5.0
1.6
£ 2.401 - £ 3.1953 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
8.0
3.0
1.0
£ 2.6447 - £ 3.5293 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
10.0
5.0
1.6
£ 2.6447 - £ 3.5203 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
10.0
4.0
1.3
£ 2.2385 - £ 2.9787 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
6.0
3.0
1.0
£ 5.109 - £ 6.806 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
50.0
8.0
1.8
£ 6.0207 - £ 8.0246 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
25.0
14.0
1.8
£ 4.3688 - £ 5.8221 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
50.0
6.0
1.8
£ 5.786 - £ 7.7086 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
50.0
10.0
1.8
£ 5.2534 - £ 7.0046 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
40.0
10.0
1.8
£ 1.9948 - £ 2.6538 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
5.0
2.0
0.9
£ 4.784 - £ 6.3727 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
60.0
6.0
1.8
£ 3.6647 - £ 4.8833 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
25.0
3.0
1.0
£ 3.0509 - £ 4.0619 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
16.0
4.0
1.3
£ 2.2656 - £ 3.0238 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
8.0
2.0
0.9
£ 2.5364 - £ 3.3849 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
10.0
3.0
1.0
£ 3.3127 - £ 4.4139 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
20.0
4.0
1.3
£ 2.7621 - £ 3.6828 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
12.0
5.0
1.6
  • of 9
Vented Screw M5 30.0 304 Stainless Steel

20143442

Price Range
£ 5.3076 - £ 3.9807

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    30.0
  • h1
    5.0
Vented Screw M6 30.0 304 Stainless Steel

20143060

Price Range
£ 5.0277 - £ 3.7731

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    30.0
  • h1
    6.0
Vented Screw M6 25.0 304 Stainless Steel

20143053

Price Range
£ 4.6577 - £ 3.4932

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    25.0
  • h1
    6.0
Vented Screw M4 8.0 304 Stainless Steel

20143138

Price Range
£ 3.1953 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    8.0
  • h1
    4.0
Vented Screw M6 10.0 304 Stainless Steel

20143480

Price Range
£ 3.5293 - £ 2.6447

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    10.0
  • h1
    6.0
Vented Screw M5 10.0 304 Stainless Steel

20143343

Price Range
£ 3.5203 - £ 2.6447

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    10.0
  • h1
    5.0
Vented Screw M4 6.0 304 Stainless Steel

20143381

Price Range
£ 2.9787 - £ 2.2385

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    6.0
  • h1
    4.0
Vented Screw M10 50.0 304 Stainless Steel

20143657

Price Range
£ 6.806 - £ 5.109

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    50.0
  • h1
    10.0
Vented Screw M16 25.0 304 Stainless Steel

20143732

Price Range
£ 8.0246 - £ 6.0207

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    25.0
  • h1
    16.0
Vented Screw M8 50.0 304 Stainless Steel

20143572

Price Range
£ 5.8221 - £ 4.3688

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    50.0
  • h1
    8.0
Vented Screw M12 50.0 304 Stainless Steel

20143718

Price Range
£ 7.7086 - £ 5.786

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    50.0
  • h1
    12.0
Vented Screw M12 40.0 304 Stainless Steel

20143695

Price Range
£ 7.0046 - £ 5.2534

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    40.0
  • h1
    12.0
Vented Screw M2.5 5.0 304 Stainless Steel

20142940

Price Range
£ 2.6538 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    5.0
  • h1
    2.5
Vented Screw M8 60.0 304 Stainless Steel

20143589

Price Range
£ 6.3727 - £ 4.784

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    60.0
  • h1
    8.0
Vented Screw M4 25.0 304 Stainless Steel

20143404

Price Range
£ 4.8833 - £ 3.6647

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    25.0
  • h1
    4.0
Vented Screw M5 16.0 304 Stainless Steel

20143015

Price Range
£ 4.0619 - £ 3.0509

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    16.0
  • h1
    5.0
Vented Screw M2.5 8.0 304 Stainless Steel

20142957

Price Range
£ 3.0238 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    8.0
  • h1
    2.5
Vented Screw M4 10.0 304 Stainless Steel

20143121

Price Range
£ 3.3849 - £ 2.5364

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    10.0
  • h1
    4.0
Vented Screw M5 20.0 304 Stainless Steel

20143022

Price Range
£ 4.4139 - £ 3.3127

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    20.0
  • h1
    5.0
Vented Screw M6 12.0 304 Stainless Steel

20143039

Price Range
£ 3.6828 - £ 2.7621

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    12.0
  • h1
    6.0