Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 1.9407 - £ 2.5815 100 In stock
3.8
M2
2.0
304 Stainless Steel
5.0
1.5
0.7
£ 5.2534 - £ 7.0046 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
40.0
10.0
1.8
£ 4.0258 - £ 5.3708 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
30.0
3.0
1.0
£ 3.9807 - £ 5.3076 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
30.0
4.0
1.3
£ 2.6447 - £ 3.5293 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
10.0
5.0
1.6
£ 4.784 - £ 6.3727 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
60.0
6.0
1.8
£ 3.3127 - £ 4.4139 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
20.0
4.0
1.3
£ 2.7621 - £ 3.6828 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
12.0
5.0
1.6
£ 2.9968 - £ 3.9987 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
16.0
3.0
1.0
£ 2.6538 - £ 3.5384 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
12.0
3.0
1.0
£ 4.7299 - £ 6.3095 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
30.0
10.0
1.8
£ 5.5874 - £ 7.4469 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
60.0
8.0
1.8
£ 3.755 - £ 5.0097 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
35.0
6.0
1.8
£ 2.2656 - £ 3.0238 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
8.0
2.0
0.9
£ 1.9948 - £ 2.6538 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
5.0
2.0
0.9
£ 3.0509 - £ 4.0619 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
16.0
4.0
1.3
£ 2.2295 - £ 2.9697 Request the lead time here
3.8
M2.5
2.0
304 Stainless Steel
8.0
1.5
0.7
£ 3.3578 - £ 4.4771 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
25.0
6.0
1.8
£ 4.0529 - £ 5.4069 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
35.0
5.0
1.6
£ 2.7621 - £ 3.6828 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
12.0
4.0
1.3
  • of 9
Vented Screw M2 5.0 304 Stainless Steel

20144395

Price Range
£ 2.5815 - £ 1.9407

Stock Levels
100 In stock
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M12 40.0 304 Stainless Steel

20143695

Price Range
£ 7.0046 - £ 5.2534

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    40.0
  • h1
    12.0
Vented Screw M4 30.0 304 Stainless Steel

20143411

Price Range
£ 5.3708 - £ 4.0258

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    30.0
  • h1
    4.0
Vented Screw M5 30.0 304 Stainless Steel

20143442

Price Range
£ 5.3076 - £ 3.9807

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    30.0
  • h1
    5.0
Vented Screw M6 10.0 304 Stainless Steel

20143480

Price Range
£ 3.5293 - £ 2.6447

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    10.0
  • h1
    6.0
Vented Screw M8 60.0 304 Stainless Steel

20143589

Price Range
£ 6.3727 - £ 4.784

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    60.0
  • h1
    8.0
Vented Screw M5 20.0 304 Stainless Steel

20143022

Price Range
£ 4.4139 - £ 3.3127

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    20.0
  • h1
    5.0
Vented Screw M6 12.0 304 Stainless Steel

20143039

Price Range
£ 3.6828 - £ 2.7621

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    12.0
  • h1
    6.0
Vented Screw M3 16.0 304 Stainless Steel

20143107

Price Range
£ 3.9987 - £ 2.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    16.0
  • h1
    3.0
Vented Screw M3 12.0 304 Stainless Steel

20143367

Price Range
£ 3.5384 - £ 2.6538

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    12.0
  • h1
    3.0
Vented Screw M12 30.0 304 Stainless Steel

20143671

Price Range
£ 6.3095 - £ 4.7299

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    30.0
  • h1
    12.0
Vented Screw M10 60.0 304 Stainless Steel

20143664

Price Range
£ 7.4469 - £ 5.5874

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    60.0
  • h1
    10.0
Vented Screw M8 35.0 304 Stainless Steel

20143305

Price Range
£ 5.0097 - £ 3.755

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M2.5 8.0 304 Stainless Steel

20142957

Price Range
£ 3.0238 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    8.0
  • h1
    2.5
Vented Screw M2.5 5.0 304 Stainless Steel

20142940

Price Range
£ 2.6538 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    5.0
  • h1
    2.5
Vented Screw M5 16.0 304 Stainless Steel

20143015

Price Range
£ 4.0619 - £ 3.0509

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    16.0
  • h1
    5.0
Vented Screw M2.5 8.0 304 Stainless Steel

20143336

Price Range
£ 2.9697 - £ 2.2295

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    3.8
  • d3
    0.7
  • l1
    8.0
  • h1
    2.0
Vented Screw M8 25.0 304 Stainless Steel

20143046

Price Range
£ 4.4771 - £ 3.3578

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    25.0
  • h1
    8.0
Vented Screw M6 35.0 304 Stainless Steel

20143169

Price Range
£ 5.4069 - £ 4.0529

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    35.0
  • h1
    6.0
Vented Screw M5 12.0 304 Stainless Steel

20143008

Price Range
£ 3.6828 - £ 2.7621

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    12.0
  • h1
    5.0