Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 4.784 - £ 6.3727 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
60.0
6.0
1.8
£ 3.755 - £ 5.0097 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
35.0
6.0
1.8
£ 2.9968 - £ 3.9987 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
16.0
3.0
1.0
£ 2.1483 - £ 2.8614 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
6.0
3.0
1.0
£ 2.067 - £ 2.7531 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
5.0
3.0
1.0
£ 2.8253 - £ 3.764 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
12.0
6.0
1.8
£ 5.5874 - £ 7.4469 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
60.0
8.0
1.8
£ 2.2656 - £ 3.0238 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
8.0
2.0
0.9
£ 4.7299 - £ 6.3095 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
30.0
10.0
1.8
£ 2.6899 - £ 3.5835 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
12.0
3.0
1.0
£ 5.2534 - £ 7.0046 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
40.0
10.0
1.8
£ 2.9787 - £ 3.9716 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
16.0
5.0
1.6
£ 4.8653 - £ 6.49 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
45.0
8.0
1.8
£ 3.6828 - £ 4.9104 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
20.0
8.0
1.8
£ 4.3237 - £ 5.7589 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
35.0
4.0
1.3
£ 2.3739 - £ 3.1683 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
6.0
4.0
1.3
£ 2.1663 - £ 2.8885 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
5.0
3.0
1.0
£ 2.4823 - £ 3.3127 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
10.0
3.0
1.0
£ 2.2295 - £ 2.9697 Request the lead time here
3.8
M2.5
2.0
304 Stainless Steel
8.0
1.5
0.7
£ 4.8923 - £ 6.5171 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
50.0
5.0
1.6
  • of 9
Vented Screw M8 60.0 304 Stainless Steel

20143589

Price Range
£ 6.3727 - £ 4.784

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    60.0
  • h1
    8.0
Vented Screw M8 35.0 304 Stainless Steel

20143305

Price Range
£ 5.0097 - £ 3.755

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M3 16.0 304 Stainless Steel

20143107

Price Range
£ 3.9987 - £ 2.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    16.0
  • h1
    3.0
Vented Screw M3 6.0 304 Stainless Steel

20143091

Price Range
£ 2.8614 - £ 2.1483

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    6.0
  • h1
    3.0
Vented Screw M3 5.0 304 Stainless Steel

20143350

Price Range
£ 2.7531 - £ 2.067

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    5.0
  • h1
    3.0
Vented Screw M8 12.0 304 Stainless Steel

20143527

Price Range
£ 3.764 - £ 2.8253

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    12.0
  • h1
    8.0
Vented Screw M10 60.0 304 Stainless Steel

20143664

Price Range
£ 7.4469 - £ 5.5874

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    60.0
  • h1
    10.0
Vented Screw M2.5 8.0 304 Stainless Steel

20142957

Price Range
£ 3.0238 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    8.0
  • h1
    2.5
Vented Screw M12 30.0 304 Stainless Steel

20143671

Price Range
£ 6.3095 - £ 4.7299

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    30.0
  • h1
    12.0
Vented Screw M4 12.0 304 Stainless Steel

20142964

Price Range
£ 3.5835 - £ 2.6899

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M12 40.0 304 Stainless Steel

20143695

Price Range
£ 7.0046 - £ 5.2534

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    40.0
  • h1
    12.0
Vented Screw M6 16.0 304 Stainless Steel

20143497

Price Range
£ 3.9716 - £ 2.9787

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    16.0
  • h1
    6.0
Vented Screw M10 45.0 304 Stainless Steel

20143640

Price Range
£ 6.49 - £ 4.8653

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    45.0
  • h1
    10.0
Vented Screw M10 20.0 304 Stainless Steel

20143602

Price Range
£ 4.9104 - £ 3.6828

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M5 35.0 304 Stainless Steel

20143459

Price Range
£ 5.7589 - £ 4.3237

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    35.0
  • h1
    5.0
Vented Screw M5 6.0 304 Stainless Steel

20143428

Price Range
£ 3.1683 - £ 2.3739

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    6.0
  • h1
    5.0
Vented Screw M4 5.0 304 Stainless Steel

20143374

Price Range
£ 2.8885 - £ 2.1663

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    5.0
  • h1
    4.0
Vented Screw M3 10.0 304 Stainless Steel

20142933

Price Range
£ 3.3127 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    10.0
  • h1
    3.0
Vented Screw M2.5 8.0 304 Stainless Steel

20143336

Price Range
£ 2.9697 - £ 2.2295

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    3.8
  • d3
    0.7
  • l1
    8.0
  • h1
    2.0
Vented Screw M6 50.0 304 Stainless Steel

20143510

Price Range
£ 6.5171 - £ 4.8923

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    50.0
  • h1
    6.0