Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
£ 3.6918 - £ 4.9194 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
30.0
M8
£ 2.1934 - £ 2.9246 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
6.0
M4
£ 8.6835 - £ 11.572 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
60.0
M12
£ 6.3185 - £ 8.4217 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
50.0
M10
£ 7.6454 - £ 10.1909 Request the lead time here
1.8
10.0
316 Stainless Steel
24
30.0
M16
£ 5.0819 - £ 6.7699 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
20.0
M12
£ 9.9021 - £ 13.2058 Request the lead time here
1.8
10.0
316 Stainless Steel
24
50.0
M16
£ 3.0058 - £ 4.0077 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
16.0
M5
£ 4.2695 - £ 5.6867 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
35.0
M8
£ 3.9897 - £ 5.3166 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
30.0
M8
£ 5.9665 - £ 7.9523 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
45.0
M10
£ 4.8923 - £ 6.5261 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
30.0
M10
£ 5.0007 - £ 6.6706 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
40.0
M10
£ 7.0858 - £ 9.4508 Request the lead time here
1.8
10.0
316 Stainless Steel
24
25.0
M16
£ 5.5152 - £ 7.3566 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
25.0
M12
£ 4.5764 - £ 6.1019 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
40.0
M6
£ 3.2766 - £ 4.3688 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
20.0
M5
£ 4.6938 - £ 6.2553 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
40.0
M5
£ 2.401 - £ 3.1953 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
8.0
M4
£ 2.2656 - £ 3.0148 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
8.0
M3
  • of 8
Vented Screw Hex Head M8 30.0 304 Stainless Steel

20227388

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 6.0 304 Stainless Steel

20228927

Price Range
£ 2.9246 - £ 2.1934

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M12 60.0 316 Stainless Steel

20237707

Price Range
£ 11.572 - £ 8.6835

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 50.0 316 Stainless Steel

20237608

Price Range
£ 8.4217 - £ 6.3185

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M16 30.0 316 Stainless Steel

20237721

Price Range
£ 10.1909 - £ 7.6454

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M12 20.0 316 Stainless Steel

20237639

Price Range
£ 6.7699 - £ 5.0819

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M16 50.0 316 Stainless Steel

20237769

Price Range
£ 13.2058 - £ 9.9021

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M5 16.0 316 Stainless Steel

20237271

Price Range
£ 4.0077 - £ 3.0058

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M8 35.0 316 Stainless Steel

20237486

Price Range
£ 5.6867 - £ 4.2695

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 30.0 316 Stainless Steel

20237479

Price Range
£ 5.3166 - £ 3.9897

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 45.0 316 Stainless Steel

20237592

Price Range
£ 7.9523 - £ 5.9665

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M10 30.0 316 Stainless Steel

20237561

Price Range
£ 6.5261 - £ 4.8923

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M10 40.0 304 Stainless Steel

20236892

Price Range
£ 6.6706 - £ 5.0007

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M16 25.0 316 Stainless Steel

20237714

Price Range
£ 9.4508 - £ 7.0858

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M12 25.0 316 Stainless Steel

20237646

Price Range
£ 7.3566 - £ 5.5152

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M6 40.0 316 Stainless Steel

20237417

Price Range
£ 6.1019 - £ 4.5764

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M5 20.0 316 Stainless Steel

20237288

Price Range
£ 4.3688 - £ 3.2766

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M5 40.0 316 Stainless Steel

20237325

Price Range
£ 6.2553 - £ 4.6938

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M4 8.0 316 Stainless Steel

20237158

Price Range
£ 3.1953 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M3 8.0 316 Stainless Steel

20237097

Price Range
£ 3.0148 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0