Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | D3 | H1 | d2 | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.6023 - £ 11.4637 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
60.0
|
||
| £ 7.6906 - £ 10.2541 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
50.0
|
||
| £ 6.3456 - £ 8.4578 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
35.0
|
||
| £ 4.107 - £ 5.47 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
30.0
|
||
| £ 3.7189 - £ 4.9555 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
30.0
|
||
| £ 4.8382 - £ 6.4449 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
35.0
|
||
| £ 4.9916 - £ 6.6525 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
20.0
|
||
| £ 3.4661 - £ 4.6215 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
25.0
|
||
| £ 4.5132 - £ 6.0207 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
30.0
|
||
| £ 5.461 - £ 7.2753 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
45.0
|
||
| £ 5.7769 - £ 7.6996 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
50.0
|
||
| £ 6.3998 - £ 8.53 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
60.0
|
||
| £ 4.45 - £ 5.9304 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
45.0
|
||
| £ 2.4281 - £ 3.2405 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
10.0
|
||
| £ 3.5654 - £ 4.7569 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
25.0
|
||
| £ 2.3559 - £ 3.1412 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
8.0
|
||
| £ 3.2585 - £ 4.3417 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
20.0
|
||
| £ 5.443 - £ 7.2573 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
25.0
|
||
| £ 3.8904 - £ 5.1902 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
20.0
|
||
| £ 5.8943 - £ 7.8621 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
30.0